(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lubricate by compressed air. Adjustment of lubricated volume becomes easier than ever.
Part Number
Configured Part Number is shown.
MSRR10A
Part Number |
MSFR8A-S MSRR8A |
Part Number | Rc (PT) | Operating Pressure (Mpa) | Pressure Resistance Mpa | Operating Temp. Range (°C) | Oil Capacity (cm3) | Min. Dripping Flow Rate (ℓ/min) | Recommended Oil | Applicable Fluid | Mass (g) | |
Type | No. | |||||||||
MSRR | 8A | 1/4 | 0~1.0 | 1.5 | 5~60 | 55 | 50 | Turbine Oil 1 Type (ISO VG32) | Air | 270 |
10A | 3/8 | 60 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Min. Dripping Flow Rate(l/min) | 60 | Oil Storage Capacity(cm3) | 55 | Bowl Material | Resin |
---|---|---|---|---|---|
IN Side, Connection Type | Rc | IN Side, Plumbing Thread Nominal | 3/8 | Operating Environment | Standard |
Operating Temperature Range(℃) | 5::60 | OUT Side, Connection Type | Rc | OUT Side, Plumbing Thread Nominal | 3/8 |
Applicable Fluids | Air | Nominal of Thread | Rc(PT)3/8 | Mass(g) | 270 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy