(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Regulator - with Filter, for Air

Regulator - with Filter, for Air

Click this image to zoom it.

Move the mouse over the image to zoom

  • Regulator - with Filter, for Air
  • Regulator - with Filter, for Air
  • Volume Discount

Pressure Reducing Regulators with air filter.

  • inCAD Components
Air Regulators - With Filter:Related Image
・Materials
■Component List
No.Name[ M ]MaterialNo.Name[ M ]Material
8A-S8A, 10A8A-S8A, 10A
Main BodyAluminum Casting Alloy 380.0Adjusting Screw1018 Carbon Steel
BonnetPBT Polybutylene TerephthalatePOM PolyoxymethyleneElementPE
Case GuardAluminum Casting Alloy 383.0PCDrain ValveC36000 BrassPOM Polyoxymethylene
CasePCLock Nut6063 Aluminum AlloyPOM Polyoxymethylene
ValveNitrile RubberBracketLow Carbon Steel
HandlePOM PolyoxymethylenePressure Gauge-

[ A ] Accessories: (MSFR only) Pressure Gauge 1 pc., Bracket 1 pc.

Specifications

Part Number
MSFR8A-S
MSRR8A
Part NumberRc
(PT)
Nomi. Filtration Rating
(µm)
Operating Pressure
(Mpa)
Pressure Setting Range
(MPa)
Pressure Resistance (Mpa)Ambient Temperature Range
(°C)
Applicable FluidMass (g)
TypeNo.
MSFR8A-S1/4400~1.00.05~0.851.55~60Air210
8A50.05~1.0460
10A3/8

Part Number
MSPGN1
(Pressure Gauge)
* The drain valve on Structure Diagram⑨ automatically drains when the pressure becomes 0.5 MPa or less.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSFR8A-S
MSPGN1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Fluid Set Pressure Range
(MPa)
Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Flow Direction Control Side, Connection Type Mass
(g)
Nominal (No.) Ambient Temperature Range
(℃)
Operating Pressure Range
(MPa)
1 Piece(s)Available

8 Days or more

10Compressed Air0.05~0.851/40~1.0Rightward directionOthers2108A-S5~600~1.0
1 Piece(s)Available

8 Days or more

10-------1--

Loading...

  1. 1

More Information

Air Regulators - With Filter:Related Image
 

Basic Information

Regulator, Pressure Boosting Valve Others Regulator Type Standard Shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.