(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Hydraulic Hose Adaptors - Straight Fitting, Female, PT Tapped, PF Threaded

Hydraulic Hose Adaptors - Straight Fitting, Female, PT Tapped, PF Threaded
  • Volume Discount

Adapter fittings for hydraulic hoses.

  • inCAD Components
Hydralic Fittings - Straight, Female, PT Tapped, PF Threaded:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
YCPFF1035 Carbon SteelTrivalent Chromate
YCPFFS304 Stainless Steel-

Specifications

Part Number
YCPT11
Part NumberT
Rc (PT)
F
G(PF)
L1B
TypeNo.
YCPFF
YCPFFS
22F1/41/4301319
33F3/83/8341522
44F1/21/2401827

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YCPFF22F
YCPFF33F
YCPFF44F
YCPFFS22F
YCPFFS33F
YCPFFS44F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal of Thread T Nominal Thread F/T2
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/8G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/2G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/2G1/2

Loading...

  1. 1

More Information

■Specifications Applicable Fluids Oil, Water
Max. Operating Pressure: 20.6MPa (210kgf/cm2 or less)
 

Basic Information

Shape Straight Connection Thread Type Male thread× Female thread Connecting Thread Type M1 PT
Connecting Thread Type M2 PF Shape Straight, Female

Additional Products in this Category

Complementary Products

Tech Support