(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adaptors - Straight Fitting, PT Threaded, PT Threaded

Hydraulic Hose Adaptors - Straight Fitting, PT Threaded, PT Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Adapter fittings for hydraulic hoses.

  • inCAD Components
Hydralic Fittings - Straight, PT Threaded, PT Threaded:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
YCPT1035 Carbon SteelTrivalent Chromate
YCPTS304 Stainless Steel-

Specifications

Part Number
YCPT11
Part NumberT1
R(PT)
T2
R(PT)
L12B
TypeNo.
YCPT
YCPTS
Dimension in ( ) are for YCPTS.
111/81/826101012
121/81/431101317
131/83/833101521
221/41/434131317
231/43/836131521
333/83/837151521
343/81/240(46)14(16)17(19)26(22)
441/21/243171726(22)
461/23/446(48)17(18)1932(27)
663/43/448191932(27)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YCPT11
YCPT12
YCPT13
YCPT22
YCPT23
YCPT33
YCPT34
YCPT44
YCPT46
YCPT66
YCPTS11
YCPTS12
YCPTS22
YCPTS23
YCPTS33
YCPTS34
YCPTS44
YCPTS46
YCPTS66
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal of Thread T Nominal Thread F/T2
1 Piece(s)Available

Same day

Stock

10[Steel] 1035 Carbon SteelR1/8R1/8
1 Piece(s)Available

Same day

Stock

10[Steel] 1035 Carbon SteelR1/8R1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/8R3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/4R1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/4R3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/8R3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/8R1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/2R1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/2R3/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/4R3/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/8R1/8
1 Piece(s)Available

Same day

Stock

10304 Stainless SteelR1/8R1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4R1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4R3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8R3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8R1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/2R1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/2R3/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/4R3/4

Loading...

  1. 1

More Information

■Specifications Applicable Fluids Oil, Water
Max. Operating Pressure: 20.6MPa (210kgf/cm2 or less)
 

Basic Information

Shape Straight Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PT
Connecting Thread Type M2 PT Shape Straight

Additional Products in this Category

Complementary Products

Tech Support