(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adaptors - Straight Fitting, Male, PT Threaded, PF Threaded

Hydraulic Hose Adaptors - Straight Fitting, Male, PT Threaded, PF Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Adapter fittings for hydraulic hoses.

  • inCAD Components
Hydralic Fittings - Straight, Male, PT Threaded, PF Threaded:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
YCPFP1035 Carbon SteelTrivalent Chromate
YCPFPS304 Stainless Steel-

Specifications

Part Number
YCPT11
Part NumberT
R(PT)
F
G(PF)
L12B
TypeNo.
YCPFP
YCPFPS
11F1/81/831101314
12F1/81/434101619
13F1/83/8371017.522
21F1/41/834131314
22F1/41/437131619
23F1/43/838.51317.522
31F3/81/837151319
32F3/81/438.5151619
33F3/83/840.51517.522
34F3/81/245152027
44F1/21/248182027
46F1/23/452182232
64F3/41/250202027
66F3/43/454202236

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YCPFP11F
YCPFP12F
YCPFP13F
YCPFP21F
YCPFP22F
YCPFP23F
YCPFP31F
YCPFP32F
YCPFP33F
YCPFP34F
YCPFP44F
YCPFP46F
YCPFP64F
YCPFP66F
YCPFPS11F
YCPFPS12F
YCPFPS21F
YCPFPS22F
YCPFPS23F
YCPFPS32F
YCPFPS33F
YCPFPS34F
YCPFPS44F
YCPFPS46F
YCPFPS64F
YCPFPS66F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal of Thread T Nominal Thread F/T2
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/8G1/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/8G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/8G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/4G1/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/4G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/8G1/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/8G1/4
1 Piece(s)Available

Same day

Stock

10[Steel] 1035 Carbon SteelR3/8G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/8G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/2G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/2G3/4
1 Piece(s)Available

Same day

Stock

10[Steel] 1035 Carbon SteelR3/4G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/4G3/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/8G1/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/8G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G1/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8G1/4
1 Piece(s)Available

Same day

Stock

10304 Stainless SteelR3/8G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/2G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/2G3/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/4G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/4G3/4

Loading...

  1. 1

More Information

■Specifications Applicable Fluids Oil, Water
Max. Operating Pressure: 20.6MPa (210kgf/cm2 or less)
 

Basic Information

Shape Straight Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PT
Connecting Thread Type M2 PF Shape Straight, Male

Additional Products in this Category

Complementary Products

Tech Support