(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - Ferrule Ends, Tee

Sanitary Pipe Fittings - Ferrule Ends, Tee

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

The fitting product line-up has become more various.

Sanitary Pipe Fittings - Tees, Ferrule Ends:Related Image
・Materials
Type[ M ]Material
SNBT304 Stainless Steel
SNBTS316L Stainless Steel

Specifications

Part Number-L
SNPAA1S
SNBES8A
SNBTD2S-1S
-

150

[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberABH
TypeNo.
SNBTS8A34.0 27.5 55
10A
15A
SNBT
SNBTS
1S50.5 43.5 55
1.5S50.5 43.5 70
2S64.0 56.5 82
2.5S77.5 70.5 105
3S91.0 83.5 110

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNBT1S
SNBT1.5S
SNBT2S
SNBT2.5S
SNBT3S
SNBTS1S
SNBTS1.5S
SNBTS2S
SNBTS2.5S
SNBTS3S
SNBTS8A
SNBTS10A
SNBTS15A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Nominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S3.0S72.3
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S3.0S72.3
1 Piece(s)Available

8 Days or more

10316L Stainless Steel8A~15A8A10.5
1 Piece(s)Available

8 Days or more

10316L Stainless Steel8A~15A10A14
1 Piece(s)Available

8 Days or more

10316L Stainless Steel8A~15A15A17.5

Loading...

  1. 1

Example

Sanitary Pipe Fittings - Tees, Ferrule Ends:Related Image
Gasket (SNGS >> Click here)
Clamp (SNCP >> Click here)
 

Basic Information

Type Fitting Fitting Shape Tee Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Ferrule Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Dia., Center Equal Dia. / concentric
Surface Finish Inner and Outer Surface Polishing

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.