(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - Ferrule End, Welded End, Elbow

Sanitary Pipe Fittings - Ferrule End, Welded End, Elbow

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

The fitting product line-up has become more various.

Sanitary Pipe Fittings - Ferrule One End, Welded Elbow:Related Image
・Materials
Type[ M ]Material
SNFE304 Stainless Steel
SNFES316L Stainless Steel

Specifications

Part Number-Nominal
SNFR2S
SNFRE3S

-

32A
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberDdABH1H2
TypeNo.
SNFE
SNFES
1S25.42350.5 43.5 34 55
1.5S38.135.750.5 43.5 49 70
2S50.847.864.0 56.5 61 82
2.5S63.559.577.5 70.5 84 105
3S76.372.391.0 83.5 89 110

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNFE1S
SNFE1.5S
SNFE2S
SNFE2.5S
SNFE3S
SNFES1S
SNFES1.5S
SNFES2S
SNFES2.5S
SNFES3S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Nominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S3.0S72.3
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S3.0S72.3

Loading...

  1. 1

Example

Sanitary Pipe Fittings - Ferrule One End, Welded Elbow:Related Image
Gasket (SNGS >> Click here)
Clamp (SNCP >> Click here)
 

Basic Information

Type Fitting Fitting Shape Elbow Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Surface Finish Inner and Outer Surface Polishing

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.