(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Clamps - Mounting Adapter

Pipe Clamps - Mounting Adapter
  • Volume Discount

•Material : Aluminum Alloy Die Cast
For complete product overview and details on Piping Clamps - Mounting Adapter see the sections below:

  • inCAD Components
Piping Clamps - Mounting Adapter:Related Image
・Materials
[ M ] Material: Aluminum Alloy Diecast (Aluminum Casting Alloy 383.0)

Specifications

Part Number-P or M
MCBM38
MCMA50
MCKB100
MCWA75
-

-
10

8
Part NumberPLL1DD1Applicable Body No.
TypeNo.
MCMA388.53213.321.228.838
508.53213.331.240.850
75134319.55464.475
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCMA50
MCMA75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable No. I.D. P
(mm)
Outer Diameter D1
(mm)
1 Piece(s)Available

8 Days or more

10508.540.8
1 Piece(s)Available

8 Days or more

10751364.4

Loading...

  1. 1
 

Basic Information

Material Aluminum Alloy Die Cast Surface Treatment No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.