(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Clamps - Rubber Bushing

Pipe Clamps - Rubber Bushing
  • Volume Discount

•Material : Neoprene Rubber
For complete product overview and details on Piping Clamps - Rubber Bushing see the sections below:

  • inCAD Components
Piping Clamps - Rubber Bushing:Related Image
・Materials
[ M ] Material: Neoprene Rubber

Specifications

Part Number-P or M
MCBM38
MCMA50
MCKB100
MCWA75
-

-
10

8
Part NumberP=Applicable Pipe Dia.
(For inch pipes, select numbers above ( ).)
LL1DD1Applicable Body No.
TypeNo.
MCBR
(For Inch Pipes)
38123             3613.222.828.838
(1/8)(1/4)(3/8)             
5012346         3613.233.240.850
(1/8)(1/4)(3/8)(1/2)(3/4)         
75    346810     4819.35664.475
    (3/8)(1/2)(3/4)(1)(1, 1/4)     
100        68101216 5217.87688100
        (3/4)(1)(1, 1/4)(1, 1/2)(2) 
MCBM
(For Metric Pipes)
38681012151618            3613.222.828.838
50  1012151618202225 30       3613.233.240.850
75  10121516182022252830323435384042 4819.35664.475
100          2830323435384042505217.87688100
 
No.P
381
2
3
501
2
3
4
6
753
4
6
8
10
1006
8
10
12
16
[ ! ]For orders larger than indicated quantity, please request a quotation.
No.P
386
8
10
12
15
16
18
5010
12
15
16
18
20
22
25
30
7510
12
15
16
18
 
No.P
7520
22
25
28
30
32
34
35
38
40
42
10028
30
32
35
38
40
42
50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCBM38-6
MCBM38-8
MCBM38-10
MCBM38-12
MCBM38-15
MCBM38-16
MCBM38-18
MCBM50-10
MCBM50-12
MCBM50-15
MCBM50-16
MCBM50-18
MCBM50-20
MCBM50-22
MCBM50-25
MCBM50-30
MCBM75-10
MCBM75-12
MCBM75-15
MCBM75-16
MCBM75-18
MCBM75-20
MCBM75-22
MCBM75-25
MCBM75-28
MCBM75-30
MCBM75-32
MCBM75-34
MCBM75-35
MCBM75-38
MCBM75-40
MCBM75-42
MCBM100-28
MCBM100-30
MCBM100-32
MCBM100-34
MCBM100-35
MCBM100-38
MCBM100-40
MCBM100-42
MCBM100-50
MCBR38-1
MCBR38-2
MCBR38-3
MCBR50-2
MCBR50-3
MCBR50-4
MCBR50-6
MCBR75-3
MCBR75-4
MCBR75-6
MCBR75-8
MCBR75-10
MCBR100-6
MCBR100-8
MCBR100-10
MCBR100-12
MCBR100-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Applicable Pipe O.D.
(mm)
Applicable No. Applicable Pipe Dia. Applicable Pipe
1 Piece(s)Available

8 Days or more

101 to Less than 10386For Metric Pipes
1 Piece(s)Available

8 Days or more

101 to Less than 10388For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 203810For Metric Pipes
1 Piece(s)Available

Same day

Stock

1010 to Less than 203812For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 203815For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 203816For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 203818For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 205010For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 205012For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 205015For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 205016For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 205018For Metric Pipes
1 Piece(s)Available

8 Days or more

1020 to Less than 305020For Metric Pipes
1 Piece(s)Available

8 Days or more

1020 to Less than 305022For Metric Pipes
1 Piece(s)Available

8 Days or more

1020 to Less than 305025For Metric Pipes
1 Piece(s)Available

8 Days or more

1030 to Less than 405030For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 207510For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 207512For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 207515For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 207516For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 207518For Metric Pipes
1 Piece(s)Available

8 Days or more

1020 to Less than 307520For Metric Pipes
1 Piece(s)Available

8 Days or more

1020 to Less than 307522For Metric Pipes
1 Piece(s)Available

8 Days or more

1020 to Less than 307525For Metric Pipes
1 Piece(s)Available

8 Days or more

1020 to Less than 307528For Metric Pipes
1 Piece(s)Available

8 Days or more

1030 to Less than 407530For Metric Pipes
1 Piece(s)Available

8 Days or more

1030 to Less than 407532For Metric Pipes
1 Piece(s)Available

8 Days or more

1030 to Less than 407534For Metric Pipes
1 Piece(s)Available

8 Days or more

1030 to Less than 407535For Metric Pipes
1 Piece(s)Available

8 Days or more

1030 to Less than 407538For Metric Pipes
1 Piece(s)Available

8 Days or more

1040 to Less than 507540For Metric Pipes
1 Piece(s)Available

8 Days or more

1040 to Less than 507542For Metric Pipes
1 Piece(s)Available

8 Days or more

1020 to Less than 3010028For Metric Pipes
1 Piece(s)Available

8 Days or more

1030 to Less than 4010030For Metric Pipes
1 Piece(s)Available

12 Days or more

1030 to Less than 4010032For Metric Pipes
1 Piece(s)Available

8 Days or more

-30 to Less than 4010034For Metric Pipes
1 Piece(s)Available

8 Days or more

1030 to Less than 4010035For Metric Pipes
1 Piece(s)Available

8 Days or more

1030 to Less than 4010038For Metric Pipes
1 Piece(s)Available

8 Days or more

1040 to Less than 5010040For Metric Pipes
1 Piece(s)Available

8 Days or more

1040 to Less than 5010042For Metric Pipes
1 Piece(s)Available

8 Days or more

1050 to Less than 6010050For Metric Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 20381For Inch Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 20382For Inch Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 20383For Inch Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 20502For Inch Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 20503For Inch Pipes
1 Piece(s)Available

Same day

Stock

1020 to Less than 30504For Inch Pipes
1 Piece(s)Available

Same day

Stock

1020 to Less than 30506For Inch Pipes
1 Piece(s)Available

8 Days or more

1010 to Less than 20753For Inch Pipes
1 Piece(s)Available

8 Days or more

1020 to Less than 30754For Inch Pipes
1 Piece(s)Available

8 Days or more

1020 to Less than 30756For Inch Pipes
1 Piece(s)Available

8 Days or more

1030 to Less than 40758For Inch Pipes
1 Piece(s)Available

8 Days or more

1040 to Less than 507510For Inch Pipes
1 Piece(s)Available

8 Days or more

1020 to Less than 301006For Inch Pipes
1 Piece(s)Available

8 Days or more

1030 to Less than 401008For Inch Pipes
1 Piece(s)Available

8 Days or more

1040 to Less than 5010010For Inch Pipes
1 Piece(s)Available

8 Days or more

1040 to Less than 5010012For Inch Pipes
1 Piece(s)Available

8 Days or more

1060 to Less than 7010016For Inch Pipes

Loading...

  1. 1
 

Basic Information

Material Neoprene Rubber Surface Treatment No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.