(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pipe Fitting - Union Adapter, Male, Threaded, Low Pressure

Pipe Fitting - Union Adapter, Male, Threaded, Low Pressure
  • Volume Discount
  • Spec Change
  • New Pricing

•Material : 304 Stainless Steel, 316 Stainless Steel
•Connection Type : Thread <-> Thread, Unequal Dia.
•Connecting Shape : Hex Nipple
•Connection Thread Type M1 : R
For complete product overview and details on Reducing Nipple Low Pressure Pipe Fitting (MISUMI see the sections below:

  • inCAD Components
Low Pressure Pipe Fittings - Reducer Nipple:Related Image
・Materials
Type [ M ]Material
STUNPS CF-8 Stainless Steel Cast
STUNPSS CF-8M Stainless Steel Cast

Specifications

Part Number
SGPSD12
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberR(PT)STUNPSSTUNPSS
TypeNo.T1T2BL(A)(ℓ1)(ℓ2)(d1)(d2)BL(A)(ℓ1)(ℓ2)(d1)(d2)
STUNPS
STUNPSS
121/41/817331012117516288.012.07.67.55.0
133/81/821341013119519297.813.17.610.94.9
233/81/421351013129719338.112.912.010.97.4
241/21/4263810161213724368.116.311.914.54.6
341/23/8263910161313924378.515.512.914.410.9
363/43/8324211181316929398.517.512.319.911.0
463/41/23245111816161329428.217.915.520.014.5
4811/23848122016221336458.320.815.925.514.5
6813/43850122018221636478.420.917.625.520.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STUNPS12
STUNPS13
STUNPS23
STUNPS24
STUNPS34
STUNPS36
STUNPS46
STUNPS48
STUNPS68
STUNPSS12
STUNPSS13
STUNPSS23
STUNPSS24
STUNPSS34
STUNPSS36
STUNPSS46
STUNPSS48
STUNPSS68
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel1/8B(6A)1/4B(8A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/8B(6A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/4B(8A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/4B(8A)1/2B(15A)
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel3/8B(10A)1/2B(15A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/8B(10A)3/4B(20A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)3/4B(20A)
1 Piece(s)Available

8 Days

10[Stainless Steel] 304 Stainless Steel1/2B(15A)1B(25A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)1B(25A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/8B(6A)1/4B(8A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/8B(6A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/4B(8A)3/8B(10A)
1 Piece(s)Available

8 Days

10[Stainless Steel] 316 Stainless Steel1/4B(8A)1/2B(15A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel3/8B(10A)1/2B(15A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel3/8B(10A)3/4B(20A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/2B(15A)3/4B(20A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/2B(15A)1B(25A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel3/4B(20A)1B(25A)

Loading...

  1. 1

More Information

Operating Conditions of Fittings
*Pulsating Water is a stream of water that is generated under steady operating conditions and variation of pressure and flow rate occurs in cycles. (Except for transitional change)
*Static Flow Water is a non-pulsating stream of water.
*As fittings are cast products, ( ) dimensions such as (D) and (T) are for reference, not guaranteed.
Fluid State Max. Operating Pressure Mpa
Steam, Air, Gas, Oil: Up to 300°C 1.0
Steam, Air, Oil, Pulsating Water: Up to 200°C 1.4
Static Flow Water: Up to 120°C 2.0
 

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter Connecting Shape Hex Nipple
Connection Thread Type M1 R Connection Thread Type M2 R Surface Treatment No
Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.