(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Union, Configurable Tip

Pipe Fitting - Union, Configurable Tip

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Fittings allowing to extend the fitting length.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Extension Couplings - Length Selectable:Related Image
・Materials
Type[ M ] Material[ S ] Surface TreatmentMax. Operating Pressure
Male/TappedsBoth Ends ThreadedsBoth Ends Tappeds
Equal Dia. Pipe ThreadsReducer Equal Dia. Pipe ThreadsReducer Equal Dia. Pipe ThreadsReducer
-EXTGBDEXMGB---1018 Carbon SteelBlack Oxide20.6MPa
EXTGEXTGDEXMG-EXFGEXFGDElectroless Nickel Plating
EXTGSEXTGSDEXMGSEXMGSDEXFGSEXFGSD303 Stainless Steel-

Specifications

Part Number-T1-L
EXTG3
EXTGSD4

-

3
-
-
30
40
■Male/Tappeds
■Male/Tappeds I.D. d
Part NumberLR/Rc (PT), M (Coarse) T1, T2B(C)d
TypeNo.
Equal Dia.
EXTG
EXTGS
1 202530   1/81416.24.5
2  253035  1/41921.96.5
3   303540 3/82427.79.0
4    3540451/22731.210.0
51520     M589.22.0
 
T1d
M52.0 (3.0)
R1/84.5
R1/46.5
R3/89.0
R1/210.0
 
T1d
NPT1/84.5
NPT1/46.5
NPT3/89.0
NPT1/210.0
( ) is applicable to Reducer Type.
Part NumberM (Coarse), R (PT), NPTLRc(PT)
T2
B(C)
TypeNo.T1
Reducing
EXTGBD
EXTGD
EXTGSD
15(M5) 1N (NPT1/8)202530   1/81416.2
21(1/8) 2N (NPT1/4) 253035  1/41921.9
31(1/8) 2(1/4 ) 3N (NPT3/8)  303540 3/82427.7
42(1/4) 3 (3/8) 4N (NPT1/2)   3540451/22731.2
■Both Ends Threadeds
 
Part NumberLR (PT), M (Coarse) T1, T2B(C)d
TypeNo.
Equal Dia.
EXMGB
EXMG
EXMGS
110 15 201/81416.24.510
21/41921.96.510
33/82427.79.012
41/22731.210.017
55 10 15M589.23.07.5
 
Part NumberM (Coarse), R (PT), NPTLR(PT)T2B(C)d
TypeNo.T1
Reducing
EXMGSD
15(M5) 1N (NPT1/8)10 15 201/81416.2103
21(1/8) 2N (NPT1/4)1/41921.9104.5
31(1/8) 2 (1/4) 3N (NPT3/8)3/82427.7124.5
42 (1/4) 3 (3/8) 4N (NPT1/2)1/22731.2176.5
■Both Ends Tappeds
 
Part NumberLRc (PT), M (Coarse) T1, T2B(C)d
TypeNo.
Equal Dia.
EXFG
EXFGS
1 202530   1/81416.28.2
2  253035  1/41921.910.9
3   303540 3/82427.714.4
4    3540451/22731.218.0
5152025    M589.24.2
 
Part NumberM (Coarse), R (PT), NPTLRc(PT)T2B(C)d
TypeNo.T1
Reducing
EXFGD
EXFGSD
15(M5) 1N (NPT1/8)202530   1/81416.24.2
21(1/8) 2N (NPT1/4) 253035  1/41921.98.2
31(1/8) 2 (1/4) 3N (NPT3/8)  303540 3/82427.78.2
42 (1/4) 3 (3/8) 4N (NPT1/2)   3540451/22731.210.9
[ ! ]NPT thread may have a larger through hole (d).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EXFG1-20
EXFG1-25
EXFG1-30
EXFG2-25
EXFG2-30
EXFG2-35
EXFG3-30
EXFG3-35
EXFG3-40
EXFG4-35
EXFG4-40
EXFG4-45
EXFG5-15
EXFG5-20
EXFG5-25
EXFGD1-1N-20
EXFGD1-1N-25
EXFGD1-1N-30
EXFGD1-5-20
EXFGD1-5-25
EXFGD1-5-30
EXFGD2-1-25
EXFGD2-1-30
EXFGD2-1-35
EXFGD2-2N-25
EXFGD2-2N-30
EXFGD2-2N-35
EXFGD3-1-30
EXFGD3-1-35
EXFGD3-1-40
EXFGD3-2-30
EXFGD3-2-35
EXFGD3-2-40
EXFGD3-3N-30
EXFGD3-3N-35
EXFGD3-3N-40
EXFGD4-2-35
EXFGD4-2-40
EXFGD4-2-45
EXFGD4-3-35
EXFGD4-3-40
EXFGD4-3-45
EXFGD4-4N-35
EXFGD4-4N-40
EXFGD4-4N-45
EXFGS1-20
EXFGS1-25
EXFGS1-30
EXFGS2-25
EXFGS2-30
EXFGS2-35
EXFGS3-30
EXFGS3-35
EXFGS3-40
EXFGS4-35
EXFGS4-40
EXFGS4-45
EXFGS5-15
EXFGS5-20
EXFGS5-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Connection Type Connecting Shape Connection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2 Surface Treatment Length L
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/8B(6A)-Electroless Nickel Plating20
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/8B(6A)-Electroless Nickel Plating25
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/8B(6A)-Electroless Nickel Plating30
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/4B(8A)-Electroless Nickel Plating25
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/4B(8A)-Electroless Nickel Plating30
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/4B(8A)-Electroless Nickel Plating35
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc3/8B(10A)-Electroless Nickel Plating30
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc3/8B(10A)-Electroless Nickel Plating35
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc3/8B(10A)-Electroless Nickel Plating40
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/2B(15A)-Electroless Nickel Plating35
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/2B(15A)-Electroless Nickel Plating40
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/2B(15A)-Electroless Nickel Plating45
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeMMM5-Electroless Nickel Plating15
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeMMM5-Electroless Nickel Plating20
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeMMM5-Electroless Nickel Plating25
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTRc1/8B(6A)1/8B(6A)Electroless Nickel Plating20
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTRc1/8B(6A)1/8B(6A)Electroless Nickel Plating25
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTRc1/8B(6A)1/8B(6A)Electroless Nickel Plating30
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeMRc1/8B(6A)M5Electroless Nickel Plating20
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeMRc1/8B(6A)M5Electroless Nickel Plating25
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeMRc1/8B(6A)M5Electroless Nickel Plating30
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc1/4B(8A)1/8B(6A)Electroless Nickel Plating25
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc1/4B(8A)1/8B(6A)Electroless Nickel Plating30
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc1/4B(8A)1/8B(6A)Electroless Nickel Plating35
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTRc1/4B(8A)1/4B(8A)Electroless Nickel Plating25
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTRc1/4B(8A)1/4B(8A)Electroless Nickel Plating30
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTRc1/4B(8A)1/4B(8A)Electroless Nickel Plating35
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc3/8B(10A)1/8B(6A)Electroless Nickel Plating30
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc3/8B(10A)1/8B(6A)Electroless Nickel Plating35
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc3/8B(10A)1/8B(6A)Electroless Nickel Plating40
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc3/8B(10A)1/4B(8A)Electroless Nickel Plating30
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc3/8B(10A)1/4B(8A)Electroless Nickel Plating35
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc3/8B(10A)1/4B(8A)Electroless Nickel Plating40
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTRc3/8B(10A)3/8B(10A)Electroless Nickel Plating30
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTRc3/8B(10A)3/8B(10A)Electroless Nickel Plating35
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTRc3/8B(10A)3/8B(10A)Electroless Nickel Plating40
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc1/2B(15A)1/4B(8A)Electroless Nickel Plating35
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc1/2B(15A)1/4B(8A)Electroless Nickel Plating40
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc1/2B(15A)1/4B(8A)Electroless Nickel Plating45
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc1/2B(15A)3/8B(10A)Electroless Nickel Plating35
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc1/2B(15A)3/8B(10A)Electroless Nickel Plating40
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeRRc1/2B(15A)3/8B(10A)Electroless Nickel Plating45
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTRc1/2B(15A)1/2B(15A)Electroless Nickel Plating35
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTRc1/2B(15A)1/2B(15A)Electroless Nickel Plating40
1 Piece(s)Available

9 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTRc1/2B(15A)1/2B(15A)Electroless Nickel Plating45
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/8B(6A)-No20
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/8B(6A)-No25
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/8B(6A)-No30
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/4B(8A)-No25
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/4B(8A)-No30
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/4B(8A)-No35
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc3/8B(10A)-No30
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc3/8B(10A)-No35
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc3/8B(10A)-No40
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/2B(15A)-No35
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/2B(15A)-No40
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeRcRc1/2B(15A)-No45
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeMMM5-No15
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeMMM5-No20
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 303 Stainless SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeMMM5-No25

Loading...

More Information

Thread JIS B 0203 R (PT)
JIS B 0202 G (PF): ISO 228-1 Compatible
ANSI/ASME B.1.20.1-1983(NPT)
 

Basic Information

Max. Operating Pressure(MPa) 20.6 Applicable Fluid Pulsating water and static water / Air Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.