(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Hex Union, Male, Threaded, Low Pressure

Pipe Fitting - Hex Union, Male, Threaded, Low Pressure
  • Volume Discount
  • Spec Change
  • New Pricing

•Material : 304 Stainless Steel, 316 Stainless Steel, FCMB270
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Hex Nipple
•Connection Thread Type M1 : R
For complete product overview and details on Hexagon Nipple Low Pressure Pipe Fitting (MISUMI) see the sections below:

  • inCAD Components
Low Pressure Pipe Fittings - Nipple, Hexagon:Related Image
・Materials
Type [ M ]Material [ S ]Surface Treatment
SGPNR FCMB270 Hot Zinc Plating
SUTNR CF-8 Stainless Steel Cast -
SUTNRS CF-8M Stainless Steel Cast -

Specifications

Part Number-L
SGPPT8A
SGPNPR8A

-

75
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberR
(PT)
BL(ℓ)d 
TypeNo.SGPNRSUTNR
SUTNRS
SGPNRSUTNR
SUTNRS
SGPNRSUTNRSUTNRSVolume
Discount Rate
20~49 pcs.
SGPNR
SUTNR

SUTNRS
6A1/81432321111555.0300
8A1/417343412.513.5776.8300
10A3/82136361313.5999.0300
15A1/226434216.518131313.2400
20A3/432484718.519.5181615.8550
25A138525220.520.5242221.7750
32A1 1/446565622.522.5323030.11,000
40A1 1/254606023.523.5373535.3-
50A263666625.525.5484747.1-
*Shape of B Part: No.6A~40A=Hex, 50A=Octagon

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPNR6A
SGPNR8A
SGPNR10A
SGPNR15A
SGPNR20A
SGPNR25A
SGPNR32A
SGPNR40A
SGPNR50A
SUTNR6A
SUTNR8A
SUTNR10A
SUTNR15A
SUTNR20A
SUTNR25A
SUTNR32A
SUTNR40A
SUTNR50A
SUTNRS6A
SUTNRS8A
SUTNRS10A
SUTNRS15A
SUTNRS20A
SUTNRS25A
SUTNRS32A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Surface Treatment Applicable Fluid
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701/8B(6A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

Same day

Stock

10[Steel] FCMB2701/4B(8A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

Same day

Stock

10[Steel] FCMB2703/8B(10A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

Same day

Stock

10[Steel] FCMB2701/2B(15A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

Same day

Stock

10[Steel] FCMB2703/4B(20A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

Same day

Stock

10[Steel] FCMB2701B(25A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

Same day

Stock

10[Steel] FCMB2701 1/4B(32A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701 1/2B(40A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2702B(50A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel1/8B(6A)No-
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel1/4B(8A)No-
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel3/8B(10A)No-
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel1/2B(15A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1B(25A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/4B(32A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/2B(40A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel2B(50A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/8B(6A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/4B(8A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel3/8B(10A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/2B(15A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel3/4B(20A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1B(25A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1 1/4B(32A)No-

Loading...

  1. 1

More Information

Operating Conditions of Fittings
Fluid StateMax. Operating Pressure (Mpa)
Steam, Air, Gas, Oil: Up to 300°C1.0
Steam, Air, Oil, Pulsating Water: Up to 200°C1.4
Static Flow Water: Up to 120°C2.0
*Pulsating Water is a stream of water that is generated under steady operating conditions and variation of pressure and flow rate occurs in cycles (Except for transitional change).
*Static Flow Water is a non-pulsating stream of water.
*As fittings are cast products, ( ) dimensions such as (D) and (L2) are for reference, not guaranteed.
 

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Hex Nipple
Connection Thread Type M1 R Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.