(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Union, Male, Threaded, Low Pressure

Pipe Fitting - Union, Male, Threaded, Low Pressure

Move the mouse over the image to zoom

  • Pipe Fitting - Union, Male, Threaded, Low Pressure
  • Pipe Fitting - Union, Male, Threaded, Low Pressure
  • Volume Discount
  • New Pricing

•Material : 304 Stainless Steel, SGP
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Round Nipple
•Connection Thread Type M1 : R
For complete product overview and details on Nipple Low Pressure Pipe Fitting (MISUMI) see the sections below:

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Low Pressure Pipe Fittings - Nipple:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SGPNPSGPHot Zinc Plating
SUTNP304 Stainless Steel-

Specifications

Part Number-L
SGPPT8A
SGPNPR8A

-

75
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberR
(PT)
DLd
TypeNo.SGPNPSUTNP
SGPNP
SUTNP
6A1/810.5246.56.5
8A1/413.8269.29.7
10A3/817.32812.713.1
15A1/221.73416.115.5
20A3/427.23821.621.3
25A134.04227.628.1
32A1 1/442.75035.735.8
40A1 1/248.65041.641.8
50A260.55852.953.6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPNP6A
SGPNP8A
SGPNP10A
SGPNP15A
SGPNP20A
SGPNP25A
SGPNP32A
SGPNP40A
SGPNP50A
SUTNP6A
SUTNP8A
SUTNP10A
SUTNP15A
SUTNP20A
SUTNP25A
SUTNP32A
SUTNP40A
SUTNP50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Surface Treatment
1 Piece(s)Available

8 Days or more

10[Steel] SGP1/8B(6A)Hot Zinc Plating
1 Piece(s)Available

Same day

Stock

10[Steel] SGP1/4B(8A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

10[Steel] SGP3/8B(10A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

10[Steel] SGP1/2B(15A)Hot Zinc Plating
1 Piece(s)Available

Same day

Stock

10[Steel] SGP3/4B(20A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

10[Steel] SGP1B(25A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

10[Steel] SGP1 1/4B(32A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

10[Steel] SGP1 1/2B(40A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

10[Steel] SGP2B(50A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/8B(6A)No
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel1/4B(8A)No
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel3/8B(10A)No
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel1/2B(15A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)No
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel1B(25A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/4B(32A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/2B(40A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel2B(50A)No

Loading...

  1. 1

More Information

Operating Conditions of Fittings
Fluid StateMax. Operating Pressure (Mpa)
Steam, Air, Gas, Oil: Up to 300°C1.0
Steam, Air, Oil, Pulsating Water: Up to 200°C1.4
Static Flow Water: Up to 120°C2.0
*Pulsating Water is a stream of water that is generated under steady operating conditions and variation of pressure and flow rate occurs in cycles (Except for transitional change).
*Static Flow Water is a non-pulsating stream of water.
*As fittings are cast products, ( ) dimensions such as (D) and (L2) are for reference, not guaranteed.
 

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Round Nipple
Connection Thread Type M1 R Applicable Fluid Pulsating water and static water / Air / Steam / Gas / Oil Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.