(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material : 304 Stainless Steel, FCMB270
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Unions
•Connection Thread Type M1 : Rc
For complete product overview and details on Union Low Pressure Pipe Fitting (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
SGPPU | FCMB270 | Hot Zinc Plating |
SUTPU | CF-8 Stainless Steel Cast | - |
Part Number |
SGPSD12 |
Part Number | Rc (PT) | SGPPU | SUTPU | |||||||
Type | No. | B1 | (L) | (A) | B | B1 | (L) | (A) | B | |
SGPPU SUTPU | 6A | 1/8 | 15 | 30 | 13 | 25 | 14 | 30 | 13 | 25 |
8A | 1/4 | 19 | 33.5 | 13.5 | 31 | 18 | 33.5 | 13.5 | 31 | |
10A | 3/8 | 23 | 38 | 16 | 37 | 22 | 37.5 | 16 | 37 | |
15A | 1/2 | 27 | 41 | 17 | 42 | 26 | 40.5 | 17 | 42 | |
20A | 3/4 | 33 | 51 | 18.5 | 49 | 32 | 42.5 | 17 | 50 | |
25A | 1 | 41 | 54 | 20 | 59 | 41 | 51 | 20 | 59 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SGPPU6A |
SGPPU8A |
SGPPU10A |
SGPPU15A |
SGPPU20A |
SGPPU25A |
SUTPU6A |
SUTPU8A |
SUTPU10A |
SUTPU15A |
SUTPU20A |
SUTPU25A |
Loading...
Fluid State | Max. Operating Pressure Mpa |
Steam, Air, Gas, Oil: Up to 300°C | 1.0 |
Steam, Air, Oil, Pulsating Water: Up to 200°C | 1.4 |
Static Flow Water: Up to 120°C | 2.0 |
Max. Operating Pressure(MPa) | 2 | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Union |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Type | Fitting |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy