(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Union, Configurable Nub, Female, Tapped, Low Pressure

Pipe Fitting - Union, Configurable Nub, Female, Tapped, Low Pressure

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change
  • New Pricing

•Material : 304 Stainless Steel, 316 Stainless Steel, FCMB270
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Sockets
•Connection Thread Type M1 : Rc
For complete product overview and details on Socket Low Pressure Pipe Fitting (MISUMI) see the sections below:

  • inCAD Components
Low Pressure Pipe Fittings - Socket:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SGPPSFCMB270Hot Zinc Plating
SUTPS304 Stainless Steel-
SUTPSS316 Stainless Steel-

Specifications

Part Number-L
SGPPT8A
SGPNPR8A

-

75
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberRc
(PT)
SGPPSSUTPS, SUTPSS
TypeNo.(D)L(D1)(ℓ)(t)(D)L
SGPPS
SUTPS
SUTPSS
6A1/81523191341523
8A1/41926221741929
10A3/82431271852230
15A1/22835312062738
20A3/43441372463340
25A14345462584045
32A1 1/45150542884951
40A1 1/257556132955.554
50A27060753496864

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPPS6A
SGPPS8A
SGPPS10A
SGPPS15A
SGPPS20A
SGPPS25A
SGPPS32A
SGPPS40A
SGPPS50A
SUTPS6A
SUTPS8A
SUTPS10A
SUTPS15A
SUTPS20A
SUTPS25A
SUTPS32A
SUTPS40A
SUTPS50A
SUTPSS8A
SUTPSS10A
SUTPSS15A
SUTPSS20A
SUTPSS25A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Surface Treatment
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701/8B(6A)Hot Zinc Plating
1 Piece(s)Available

Same day

Stock

10[Steel] FCMB2701/4B(8A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2703/8B(10A)Hot Zinc Plating
1 Piece(s)Available

Same day

Stock

10[Steel] FCMB2701/2B(15A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2703/4B(20A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701B(25A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701 1/4B(32A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701 1/2B(40A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2702B(50A)Hot Zinc Plating
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel1/8B(6A)No
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel1/4B(8A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/8B(10A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1B(25A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/4B(32A)No
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel1 1/2B(40A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel2B(50A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/4B(8A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel3/8B(10A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/2B(15A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel3/4B(20A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1B(25A)No

Loading...

  1. 1
 

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Sockets
Connection Thread Type M1 Rc Applicable Fluid Pulsating water and static water / Air / Steam / Gas / Oil Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.