(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material : 304 Stainless Steel, FCMB270
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Female, Male Elbow
•Connection Thread Type M1 : R
For complete product overview and details on 90 Degree Elbow Low Pressure Pipe Fitting - Threaded and Tapped (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ] Surface Treatment |
SGPPEL | FCMB270 | Hot Zinc Plating |
SUTPEL | CF-8 Stainless Steel Cast | - |
Type | [ M ]Material | [ S ]Surface Treatment |
SGCEL | FCMB270 | Hot Zinc Plating |
SUCEL | CF-8 Stainless Steel Cast | - |
Part Number |
SGCEL25A SGCPP20A |
Part Number | R, Rc (PT) | SGPPEL | SUTPEL | |||||||||
Type | No. | (D) | (L1) | (L2) | A | B | (D) | (L1) | (L2) | A | B | |
SGPPEL SUTPEL | 6A | 1/8 | 19 | 23 | 36 | 17 | 26 | 14.5 | 22 | 33 | 17 | 26 |
8A | 1/4 | 22 | 26 | 42 | 19 | 30 | 19 | 24.3 | 39.5 | 19 | 30 | |
10A | 3/8 | 27 | 31 | 48 | 23 | 35 | 23 | 29.8 | 46.5 | 23 | 35 | |
15A | 1/2 | 31 | 38 | 56 | 27 | 40 | 27 | 35.8 | 53.5 | 27 | 40 | |
20A | 3/4 | 36 | 45 | 66 | 32 | 47 | 33 | 43.3 | 63.5 | 32 | 47 | |
25A | 1 | 45 | 55 | 76.5 | 38 | 54 | 41 | 52.5 | 74.5 | 38 | 54 | |
32A | 1 1/4 | 55 | 67 | 89.5 | 46 | 62 | 50 | 64 | 87 | 46 | 62 | |
40A | 1 1/2 | 62 | 72 | 99 | 48 | 68 | 56 | 68.5 | 96 | 48 | 68 | |
50A | 2 | 75 | 87 | 116.5 | 57 | 79 | 69 | 83 | 113.5 | 57 | 79 |
Part Number | R Rc (PT) | SGCEL | SUCEL | |||||||||
Type | No. | (D) | (L1) | (L2) | A | B | (D) | (L1) | (L2) | A | B | |
SGCEL SUCEL | 6A | 1/8 | 19 | 23 | 36 | 17 | 26 | 14.5 | 22 | 33 | 17 | 26 |
8A | 1/4 | 22 | 26 | 42 | 19 | 30 | 21 | 26 | 41 | 19 | 30 | |
10A | 3/8 | 27 | 31 | 48 | 23 | 35 | 25 | 32 | 48 | 23 | 35 | |
15A | 1/2 | 31 | 38 | 56 | 27 | 40 | 29 | 38 | 55 | 27 | 40 | |
20A | 3/4 | 36 | 45 | 66 | 32 | 47 | 36 | 46 | 65 | 32 | 47 | |
25A | 1 | 45 | 55 | 76.5 | 38 | 54 | 44 | 55 | 76 | 38 | 54 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Max. Operating Pressure(MPa) | 2 | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Female, Male Elbow |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Connection Thread Type M2 | Rc | Type | Fitting |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy