(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pipe Fitting - Nipple, Male, Threaded, High Pressure

Pipe Fitting - Nipple, Male, Threaded, High Pressure

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pipe Fitting - Nipple, Male, Threaded, High Pressure
  • Pipe Fitting - Nipple, Male, Threaded, High Pressure
  • Volume Discount
  • New Pricing

High Pressure Screw Fittings with Max. Operating Pressure of 20.6MPa

  • inCAD Components
High Pressure Pipe Fittings - Nipple:Related Image
・Materials
Type[ M ]Material
SGPNRJ1025 Carbon Steel
SUTNRJ304 Stainless Steel

Specifications

Part Number
SGPPEH6A
SGPSDJ12
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberR (PT)SGPNRJSUTNRJ
TypeNo.(ℓ)(L)(B)(ℓ)(L)(B)
SGPNRJ

SUTNRJ
6A1/8112712112912
8A1/4153517163917
10A3/8153719174119
15A1/2174323215023
20A3/4204929225328
25A1225435266236
32A1 1/4225646266847
40A1 1/2256250276951
50A2297263287264

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPNRJ6A
SGPNRJ8A
SGPNRJ15A
SGPNRJ20A
SGPNRJ25A
SGPNRJ32A
SGPNRJ40A
SGPNRJ50A
SUTNRJ6A
SUTNRJ10A
SUTNRJ20A
SUTNRJ25A
SUTNRJ32A
SUTNRJ40A
SUTNRJ50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Applicable Fluid Operating Temperature Range
(℃)
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1/8B(6A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

Same day

Stock

10[Steel] 1025 Carbon Steel1/4B(8A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1/2B(15A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

Same day

Stock

10[Steel] 1025 Carbon Steel3/4B(20A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1B(25A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1 1/4B(32A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1 1/2B(40A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel2B(50A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/8B(6A)-~800
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel3/8B(10A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1B(25A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/4B(32A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/2B(40A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel2B(50A)-~800

Loading...

  1. 1

More Information

Specifications of Fittings
Fitting MaterialSteel 1025 Carbon Steel of JIS G4051 or Equivalent
Stainless Steel 304 Stainless Steel of Pipe Stainless Steel or Equivalent
Max. Operating Temp.1025 Carbon Steel 350°C
304 Stainless Steel 800°C
Max. Operating Pressure20.6MPa
Applicable PipePlumbing with Carbon Steel Pipes, JIS G3454, 3455, 3456
Plumbing with Stainless Steel Pipes, Pipe Stainless Steel
*1025 Carbon Steel material is made of JIS B2316, while 304 Stainless Steel material is made of JIS B2316.
[ ! ]As fittings are cast products, ( ) dimensions such as (L) and (T) are for reference, not guaranteed.
 

Basic Information

Max. Operating Pressure(MPa) 20.6 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Hex Nipple
Connection Thread Type M1 R Surface Treatment No Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.