| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1/8B(6A) | Black Oxide Coating | 7 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1/4B(8A) | Black Oxide Coating | 8.9 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 3/8B(10A) | Black Oxide Coating | 10 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1/2B(15A) | Black Oxide Coating | 12 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 3/4B(20A) | Black Oxide Coating | 14 | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1B(25A) | Black Oxide Coating | 16.5 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | [1/16] 1/16 (JIS) | Black Oxide Coating | 6 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1/8B(6A) | Black Oxide Coating | 7 | Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1/4B(8A) | Black Oxide Coating | 8.9 | Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 3/8B(10A) | Black Oxide Coating | 10 | Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1/2B(15A) | Black Oxide Coating | 12 | Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 3/4B(20A) | Black Oxide Coating | 14 | Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1B(25A) | Black Oxide Coating | 16.5 | Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1/8B(6A) | Electroless Nickel Plating | 7 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1/4B(8A) | Electroless Nickel Plating | 8.9 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 3/8B(10A) | Electroless Nickel Plating | 10 | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1/2B(15A) | Electroless Nickel Plating | 12 | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 3/4B(20A) | Electroless Nickel Plating | 14 | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1B(25A) | Electroless Nickel Plating | 16.5 | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | [1/16] 1/16 (JIS) | Electroless Nickel Plating | 6 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1/8B(6A) | Electroless Nickel Plating | 7 | Provided |
| 1 Piece(s) | Available |
8 Days
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1/4B(8A) | Electroless Nickel Plating | 8.9 | Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 3/8B(10A) | Electroless Nickel Plating | 10 | Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1/2B(15A) | Electroless Nickel Plating | 12 | Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 3/4B(20A) | Electroless Nickel Plating | 14 | Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | 1B(25A) | Electroless Nickel Plating | 16.5 | Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | [1/16] 1/16(ANSI) | Electroless Nickel Plating | 6.4 | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | PEEK | 1/8B(6A) | No | 8 | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | PEEK | 1/4B(8A) | No | 11 | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | PEEK | 3/8B(10A) | No | 12 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Alloy Steels for Machine Structure・Carbon Steels for Cold Heading | [1/16] 1/16(ANSI) | Black Oxide Coating | 6.4 | Not Provided |
| 1 Piece(s) | Available |
8 Days
Stock | 10 | [Stainless Steel] 304 Stainless Steel (JIS SUSXM7) | 1/8B(6A) | No | 7 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Stainless Steel] 304 Stainless Steel (JIS SUSXM7) | 1/4B(8A) | No | 8.9 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Stainless Steel] 304 Stainless Steel (JIS SUSXM7) | 3/8B(10A) | No | 10 | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel (JIS SUSXM7) | 1/2B(15A) | No | 12 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Stainless Steel] 304 Stainless Steel (JIS SUSXM7) | 3/4B(20A) | No | 14 | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel (JIS SUSXM7) | 1B(25A) | No | 16.5 | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Stainless Steel] 304 Stainless Steel (JIS SUSXM7) | 1/8B(6A) | No | 7 | Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Stainless Steel] 304 Stainless Steel (JIS SUSXM7) | 1/4B(8A) | No | 8.9 | Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel (JIS SUSXM7) | 3/8B(10A) | No | 10 | Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel (JIS SUSXM7) | 1/2B(15A) | No | 12 | Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel (JIS SUSXM7) | 3/4B(20A) | No | 14 | Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel (JIS SUSXM7) | 1B(25A) | No | 16.5 | Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy