(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Air Blow Nozzles
•Category: Nozzle Main Body
•Blow Pattern: Point
•Compatible Fluid: Compressed Air
•Material: 304 Stainless Steel
Part Number
Configured Part Number is shown.
Threaded | Tapped | Knurling Crisscross | Terminal Block | [ M ]Material | [ H ]Hardness | |||
Annealing | No Annealing | Annealing | No Annealing | Annealing | Annealing | |||
L Fixed | ABNZ | ABNZN | ABNZM | ABNZMN | ABNK | ABTA | Body, Pipe 304 Stainless Steel | Annealing HV200 or Less No Annealing HV250~380 |
L Configurable | ABNZL | ABNZNL | ABNZML | ABNZMNL | ABNX | ABTAL |
Part Number | - | d | - | L |
ABNZ5 ABNZNL5 ABNZL5 | - - - | 1.5 2.0 1.0 | - - - | 100 65 149 |
Part Number | d | L | b | Thread Size R / Rc (PT) | D1 | L1 | T | H | H1 | (H2) | D | ||
Type | Nominal | L Fixed | L 1mm Increment | ||||||||||
(L Fixed) ABNZ ABNZN ABNZM ABNZMN (L Configurable) ABNZL ABNZNL ABNZML ABNZMNL | 3 | 1.0 | 100 150 (150 is for * marked types only.) | 20~99 (*only 20~149) | 0.5 | M3 | 4 | 9.5 | 4 | 2.5 | 7 | 8.0 | 7 |
1.5 | 0.8 | ||||||||||||
2.0 | 1.0 | ||||||||||||
5 | 1.0 | 0.5 | M5 | 7 | |||||||||
1.5 | 0.8 | ||||||||||||
2.0 | 1.0 | ||||||||||||
2.5 | 1.5 | ||||||||||||
3.0 | 2.0 | ||||||||||||
6 | 1.0 | 0.5 | M6 | 5 | 9 | 5 | 3 | 8 | 9.2 | 9 | |||
1.5 | 0.8 | ||||||||||||
2.0 | 1.0 | ||||||||||||
2.5 | 1.5 | ||||||||||||
3.0 | 2.0 | ||||||||||||
0.5 | 1.0 | 25~99 | 0.5 | 1/16 | 7 | 8 | 8 | 4 | 10 | 11.5 | - | ||
1.5 | 0.8 | ||||||||||||
2.0 | 1.0 | ||||||||||||
2.5 | 1.5 | ||||||||||||
3.0 | 2.0 | ||||||||||||
1 | 4.0 | 100 200 | 30~199 | 3.0 | 1/8 | 8 | 9 | 6 | 12 | 13.8 | |||
5.0 | 4.0 | ||||||||||||
6.0 | 5.0 |
Part Number | d | L | b1 | b2 | Thread Size R (PT) | ||
Type | Nominal | L Fixed | L Configurable 1mm Increment | ||||
(L Fixed) ABNK (L Configurable) ABNX | 5 | 1.0 | 100 | 20~99 | 0.5 | 2.0 | M5 |
1.5 | 1.0 | 2.0 | |||||
2.0 | 1.0 | 2.0 | |||||
2.5 | 1.5 | 2.3 | |||||
3.0 | 2.0 | 2.8 | |||||
1 | 4.0 | 3.0 | 3.0 | 1/8 | |||
5.0 | 4.0 | 4.0 | |||||
6.0 | 5.0 | 5.0 |
Part Number | d | L | b | ||
Type | Nominal | L Fixed | L Configurable 1mm Increment | ||
(L Fixed) ABTA (L Configurable) ABTAL | 5 | 1.0 | 100 | 20~99 | 0.5 |
1.5 | 0.8 | ||||
2.0 | 1.0 | ||||
2.5 | 1.5 | ||||
3.0 | 2.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ABNK1-4.0-100 |
ABNK1-5.0-100 |
ABNK1-6.0-100 |
ABNK5-1.0-100 |
ABNK5-1.5-100 |
ABNK5-2.0-100 |
ABNK5-2.5-100 |
ABNK5-3.0-100 |
ABNX1-4.0-[20-99/1] |
ABNX1-5.0-[20-99/1] |
ABNX1-6.0-[20-99/1] |
ABNX5-1.0-[20-99/1] |
ABNX5-1.5-[20-99/1] |
ABNX5-2.0-[20-99/1] |
ABNX5-2.5-[20-99/1] |
ABNX5-3.0-[20-99/1] |
ABNZ0.5-1.0-100 |
ABNZ0.5-1.5-100 |
ABNZ0.5-2.0-100 |
ABNZ0.5-2.5-100 |
ABNZ0.5-3.0-100 |
ABNZ1-4.0-100 |
ABNZ1-4.0-200 |
ABNZ1-5.0-100 |
ABNZ1-5.0-200 |
ABNZ1-6.0-100 |
ABNZ1-6.0-200 |
ABNZ3-1.0-100 |
ABNZ3-1.0-150 |
ABNZ3-1.5-100 |
ABNZ3-1.5-150 |
ABNZ3-2.0-100 |
ABNZ3-2.0-150 |
ABNZ5-1.0-100 |
ABNZ5-1.0-150 |
ABNZ5-1.5-100 |
ABNZ5-1.5-150 |
ABNZ5-2.0-100 |
ABNZ5-2.0-150 |
ABNZ5-2.5-100 |
ABNZ5-2.5-150 |
ABNZ5-3.0-100 |
ABNZ5-3.0-150 |
ABNZ6-1.0-100 |
ABNZ6-1.0-150 |
ABNZ6-1.5-100 |
ABNZ6-1.5-150 |
ABNZ6-2.0-100 |
ABNZ6-2.0-150 |
ABNZ6-2.5-100 |
ABNZ6-2.5-150 |
ABNZ6-3.0-100 |
ABNZ6-3.0-150 |
ABNZL0.5-1.0-[25-99/1] |
ABNZL0.5-1.5-[25-99/1] |
ABNZL0.5-2.0-[25-99/1] |
ABNZL0.5-2.5-[25-99/1] |
ABNZL0.5-3.0-[25-99/1] |
ABNZL1-4.0-[30-199/1] |
ABNZL1-5.0-[30-199/1] |
Part Number |
---|
Loading...
Spray Shape | Point | Material | 304 Stainless Steel | Angle Adjustment | Angle adjustable / Straight |
---|---|---|---|---|---|
Type | Air Blow Nozzles | Applicable Fluid | Compressed Air |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy