(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Hoses - Bellow Shaped

Flexible Hoses - Bellow Shaped

Click this image to zoom it.

Move the mouse over the image to zoom

Flexible Tubes intended for use with water or warm water

  • inCAD Components
Tubes - Flexible Tube, Bellow Shape Type:Related Image
・Materials
[ M ] Material: 304 Stainless Steel [ A ] Accessories: MBR Gasket

Specifications

Part Number-L
HOFBL4-150
Part NumberL
5mm Increment
Wrench Flats H1Wrench Flats H2(B)R
(PT)
Tube I.D. (Reference Value)Min. Bending Radius (mm)Max. Operating Pressure (Mpa)
TypeNominal Dia.
HOFBL4105~5002422351/212401.75
6115~5003027423/41560
[ ! ]For Nominal Dia., L dimension is 115 ~.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOFBL4-[105-500/5]
HOFBL6-[115-500/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D.
(φ)
Minimum Bending Radius
(mm)
Hose Length L
(m)
1 Piece(s)

10 Days or more

101240105 ~ 500
1 Piece(s)

10 Days or more

101560115 ~ 500

Loading...

  1. 1
 

Basic Information

Hose Material 304 Stainless Steel Hose reinforcement No Fitting Material: 304 Stainless Steel
Connecting Part Type Swage Fittings Metal fittings type L Shape A Metal fittings type R Shape A
Applicable Fluid Water Operating Temperature Range(℃) ::80 Max. Operating Pressure(MPa) 1.75

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.