(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Weld-Spatter-Resistant

Tubing - Weld-Spatter-Resistant

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Tubes flexible and easy to handle

  • inCAD Components
・Materials
[ M ] Material: Incombustible Polyurethane

Specifications

Part Number-Number of Bores-Length
PUTMF4
PUTMSP6
-
-
3
4
-
-
20
900

Part Number-Length-Color
PUTSL8-1.5-R
Part NumberStandard Length (m)Configurable Length
(0.5m Increment)
Tube ColorI.D. (mm)Min. Bending Radius
(mm)
O.D. Accuracy (mm)Mass (kg/m)
TypeO.D. (mm)
PUTS
(Standard Length)
PUTSL
(Configurable Length)
6100.5~20B (Black)
R
(Red)
G
(Green)
415±0.10.019
20
8105200.037
20
10106.525+0.1
-0.15
0.055
20
12108300.076
20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PUTS6-10-[B,​G,​R]
PUTS6-20-[B,​G,​R]
PUTS8-10-[B,​G,​R]
PUTS8-20-[B,​G,​R]
PUTS10-10-[B,​G,​R]
PUTS10-20-[B,​G,​R]
PUTS12-10-[B,​G,​R]
PUTS12-20-[B,​G,​R]
PUTSL6-[0.5-9.5/0.5]-[B,​G,​R]
PUTSL6-[10.5-19.5/0.5]-[B,​G,​R]
PUTSL8-[0.5-9.5/0.5]-[B,​G,​R]
PUTSL8-[10.5-19.5/0.5]-[B,​G,​R]
PUTSL10-[0.5-9.5/0.5]-[B,​G,​R]
PUTSL10-[10.5-19.5/0.5]-[B,​G,​R]
PUTSL12-[0.5-9.5/0.5]-[B,​G,​R]
PUTSL12-[10.5-19.5/0.5]-[B,​G,​R]
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Color O.D.
(Ø)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)

9 Days or more

Black / Red / Green641510
1 Piece(s)

9 Days or more

Black / Red / Green641520
1 Piece(s)

9 Days or more

Black / Red / Green852010
1 Piece(s)

9 Days or more

Black / Red / Green852020
1 Piece(s)

9 Days or more

Black / Red / Green106.52510
1 Piece(s)

9 Days or more

Black / Red / Green106.52520
1 Piece(s)

9 Days or more

Black / Red / Green1283010
1 Piece(s)

9 Days or more

Black / Red / Green1283020
1 Piece(s)

10 Days or more

Black / Red / Green64150.5 ~ 9.5
1 Piece(s)

10 Days or more

Black / Red / Green641510.5 ~ 19.5
1 Piece(s)

10 Days or more

Black / Red / Green85200.5 ~ 9.5
1 Piece(s)

10 Days or more

Black / Red / Green852010.5 ~ 19.5
1 Piece(s)

10 Days or more

Black / Red / Green106.5250.5 ~ 9.5
1 Piece(s)

10 Days or more

Black / Red / Green106.52510.5 ~ 19.5
1 Piece(s)

10 Days or more

Black / Red / Green128300.5 ~ 9.5
1 Piece(s)

10 Days or more

Black / Red / Green1283010.5 ~ 19.5

Loading...

  1. 1
 

Basic Information

Type Straight Material Urethane Applicable Fluid Water / Air
Material, Urethane Incombustible Polyurethane Operating Environment Sputtering Resistance Operating Temperature Range (when using air)(℃) -5::60
Operating Pressure Range (With Air)(MPa) ::0.8

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.