(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tubing - Flat

Tubing - Flat

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Several tubes can be wired to Double Acting Cylinder

  • inCAD Components
・Materials
[ M ] Material: Polyurethane

Specifications

Part Number-Number of Bores-Length
PUTMF4
PUTMSP6
-
-
3
4
-
-
20
900

Part Number-Length-Color
PUTSL8-1.5-R
Part NumberNumber of BoresStandard Length (m)Configurable Length
(0.5m Increment)
I.D. (mm)Min. Bending Radius
(mm)
Mass (kg/m)
TypeO.D. (mm)
PUTMF
(Standard Length)
PUTMFL
(Configurable Length)
42200.5~202150.022
32.50.033
40.044
624250.038
30.057
40.076
825400.074
30.111
40.148
1026.5550.11
30.165
40.22
1228650.152
30.22
40.304
[ ! ]Color Matching: 2-Bore=Clear, Blue; 3-Bore=Clear, Blue, Light Green; 4-Bore=Clear, Blue, Light Green, Green

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PUTMF4-2-20
PUTMF4-3-20
PUTMF4-4-20
PUTMF6-2-20
PUTMF6-3-20
PUTMF6-4-20
PUTMF8-2-20
PUTMF8-3-20
PUTMF8-4-20
PUTMF10-2-20
PUTMF10-3-20
PUTMF10-4-20
PUTMF12-2-20
PUTMF12-3-20
PUTMF12-4-20
PUTMFL4-2-[0.5-19.5/0.5]
PUTMFL4-3-[0.5-19.5/0.5]
PUTMFL4-4-[0.5-19.5/0.5]
PUTMFL6-2-[0.5-19.5/0.5]
PUTMFL6-3-[0.5-19.5/0.5]
PUTMFL6-4-[0.5-19.5/0.5]
PUTMFL8-2-[0.5-19.5/0.5]
PUTMFL8-3-[0.5-19.5/0.5]
PUTMFL8-4-[0.5-19.5/0.5]
PUTMFL10-2-[0.5-19.5/0.5]
PUTMFL10-3-[0.5-19.5/0.5]
PUTMFL10-4-[0.5-19.5/0.5]
PUTMFL12-2-[0.5-19.5/0.5]
PUTMFL12-3-[0.5-19.5/0.5]
PUTMFL12-4-[0.5-19.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
I.D.
(Ø)
Number of Bores
(per piece)
Length
(m)
1 Piece(s)Available

8 Days or more

42220
1 Piece(s)Available

8 Days or more

42.5320
1 Piece(s)Available

8 Days or more

42.5420
1 Piece(s)Available

8 Days or more

64220
1 Piece(s)Available

8 Days or more

64320
1 Piece(s)Available

8 Days or more

64420
1 Piece(s)Available

8 Days or more

85220
1 Piece(s)Available

8 Days or more

85320
1 Piece(s)Available

8 Days or more

85420
1 Piece(s)Available

8 Days or more

106.5220
1 Piece(s)Available

8 Days or more

106.5320
1 Piece(s)Available

8 Days or more

106.5420
1 Piece(s)Available

8 Days or more

128220
1 Piece(s)Available

8 Days or more

128320
1 Piece(s)Available

8 Days or more

128420
1 Piece(s)

8 Days or more

4220.5 ~ 19.5
1 Piece(s)

8 Days or more

42.530.5 ~ 19.5
1 Piece(s)

8 Days or more

42.540.5 ~ 19.5
1 Piece(s)

8 Days or more

6420.5 ~ 19.5
1 Piece(s)

8 Days or more

6430.5 ~ 19.5
1 Piece(s)

8 Days or more

6440.5 ~ 19.5
1 Piece(s)

8 Days or more

8520.5 ~ 19.5
1 Piece(s)

8 Days or more

8530.5 ~ 19.5
1 Piece(s)

8 Days or more

8540.5 ~ 19.5
1 Piece(s)

8 Days or more

106.520.5 ~ 19.5
1 Piece(s)

8 Days or more

106.530.5 ~ 19.5
1 Piece(s)

8 Days or more

106.540.5 ~ 19.5
1 Piece(s)

8 Days or more

12820.5 ~ 19.5
1 Piece(s)

8 Days or more

12830.5 ~ 19.5
1 Piece(s)

8 Days or more

12840.5 ~ 19.5

Loading...

  1. 1
 

Basic Information

Type Flat Material Urethane Tube Color Brown
Applicable Fluid Air Material, Urethane Polyurethane Operating Temperature Range (when using air)(℃) -5::60
Operating Pressure Range (With Air)(MPa) ::0.8

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.