(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Highly Water-resistant Tubes
For complete product overview and details on Tubing - Polyurethane, Water-Resistant see the sections below:
Part Number
Configured Part Number is shown.
Part Number | - | Length | - | Color |
PUT4 PUTNL8 | - - | 10 2.5 | - - | B W |
Part Number | Standard Length (m) | Configurable Length (0.5m Increment) | Tube Color | I.D. (mm) | Min. Bending Radius (mm) | O.D. Accuracy (mm) | Mass (kg/m) | |
Type | O.D. (mm) | |||||||
PUT (Standard Length) PUTL (Configurable Length) | 3.2 | 10 | 0.5~9.5 10.5~19.5 | B (Black) C (Transparent) | 1.8 | 7 | ±0.1 | 0.0064 |
20 | ||||||||
4 | 10 | B (Black) C (Transparent) W (White) R (Red) Y (Yellow) BL (Blue) G (Green) CB (Transparent Blue) | 2.5 | 5 | 0.009 | |||
20 | ||||||||
100 | ||||||||
6 | 10 | 4 | 12 | 0.019 | ||||
20 | ||||||||
100 | ||||||||
8 | 10 | 5 | 15 | 0.037 | ||||
20 | ||||||||
100 | ||||||||
10 | 10 | 6.5 | 25 | +0.1 -0.15 | 0.055 | |||
20 | ||||||||
100 | ||||||||
12 | 10 | 8 | 28 | 0.076 | ||||
20 | ||||||||
100 | ||||||||
16 | 10 | B (Black) | 11 | 30 | 0.127 | |||
20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Straight | Material | Urethane | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Material, Urethane | Polyurethane | Operating Environment | Water Resistance / Abrasion Resistance | Operating Temperature Range (when using air)(℃) | -5::60 |
Operating Pressure Range (With Air)(MPa) | ::0.8 |
[0.5-9.5/0.5m Unit(s)][10.5-19.5/0.5m Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy