(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

One-Touch Coupling Ball Valves - 90 Deg. Elbow, Single Handle

One-Touch Coupling Ball Valves - 90 Deg. Elbow, Single Handle

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is Ball Valve with One-Touch Couplings.

  • inCAD Components
One-Touch Coupling Ball Valves - 90 Deg. Elbow, Single Handle:Related Image

Specifications

Part Number-Nominal
BVUS6
BVCSB6

-

2
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberCE1E2Effective Sectional Area (mm2)Mass
(g)
TypeD
BVCE410.936.821.8421
611.739.624.6821

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BVCE4
BVCE6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEffective Sectional Area
(mm2)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

108

Loading...

  1. 1

More Information

One-Touch Coupling Ball Valves - 90 Deg. Elbow, Single Handle:Related Image

■Features
· Single handle type has a scale on lever and is able to control the flow.
· Double handle type is possible to flow water.

■Specifications

TypeSingle HandleDouble Handle
Applicable Fluid
Air
Air, Water (*)
Operating Temperature Range
0~60°C
Max. Operating Pressure0~0.7MPa0~0.9MPa
Operating Vacuum Level-100kPa
*Observe following conditions when water is the applicable fluid.
1. Operating Pressure: 0~0.3MPa
2. No water hammer (impulsive fl ow)
3. Attach insert for soft tube (>> Click here) to plumbing tube.
 

Basic Information

Number of Positions 2-Position Normally Closed Operation Status Retention Holding Switching Operation Single Handle
Pipe Port Type R, One-Touch Plumbing Applicable Fluids Air

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.