(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Manifold, Triple Double

Push to Connect Fittings - Manifold, Triple Double

Click this image to zoom it.

  • Volume Discount
  • Lead Time Reduction

One-Touch Coupling enabling to connect several fittings

  • inCAD Components

Part Number

Configured Part Number is shown.

One-Touch Couplings - Manifold, Triple Double Type:Related Image
・Materials
[ M ] Material: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number-D2
DUNLW4-8
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberD2ABB1B2C1C2PF1F2XY
TypeD1
DUNLW4819.56619.529.51014.510.51017.53810.5
6102278.5223212.517.5131019.54512
81224.58724.53614.5201511.5225113

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DUNLW4-8
DUNLW6-10
DUNLW8-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)
Tube O.D. D2
(φ)
1 Piece(s)Available

9 Days or more

48
1 Piece(s)Available

9 Days or more

610
1 Piece(s)Available

9 Days or more

812
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)
Tube O.D. D2
(φ)

Loading...

  1. 1

More Information

Specifications
Applicable FluidAir
Operating Temperature Range-15~60°C
Max. Operating Pressure1MPa
Operating Vacuum Level-100kPa

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material No Thread Part
Application Standard/Mini Applicable Fluid Air Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.