(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Piping Parts for Aluminum Duct Hoses - Flange

Piping Parts for Aluminum Duct Hoses - Flange

Click this image to zoom it.

Move the mouse over the image to zoom

PDFP.2019-3407

Unit examples related to this product
Aluminum Duct Hose Items - Flange:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
HOAJ304 Stainless Steel-

Specifications

Part Number
HOATM 50
Part NumbertD1P. C. D.d1
TypeNominal Dia.
HOAJ38266526.6
507965
6591.577.5
75111949
100136119
113152134
125168148
150193173

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOAJ38
HOAJ50
HOAJ65
HOAJ75
HOAJ100
HOAJ113
HOAJ125
HOAJ150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter
(φ)
1 Piece(s)Available

8 Days or more

1038
1 Piece(s)Available

8 Days or more

1050
1 Piece(s)Available

8 Days or more

1065
1 Piece(s)Available

8 Days or more

1075
1 Piece(s)Available

8 Days or more

10100
1 Piece(s)Available

8 Days or more

10113
1 Piece(s)Available

8 Days or more

10125
1 Piece(s)Available

8 Days or more

10150

Loading...

  1. 1

More Information

■Specification
· Operating Temperature Range: 0~160°C
 

Basic Information

Type Flange Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.