(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Clamps - Spiral

Hose Clamps - Spiral

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Specify sizes based on the applicable Hose O.D.

PDFP.2019-3398

Unit examples related to this product
Hose Bands - Spiral Type:Related Image
・Materials
Material: 304 Stainless Steel
[ M ]

Specifications

Part Number
HOSBH18
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberHose O.D. Tightening Range (mm)LETightening Torque
(N·m)
TypeNo.
HOSSB3030~3730.5155
3232~42
4747~57
6161~71
7171~81
8686~96
9090~110

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOSSB30
HOSSB32
HOSSB47
HOSSB61
HOSSB71
HOSSB86
HOSSB90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
1 Piece(s)Available

8 Days or more

103037
1 Piece(s)Available

8 Days or more

103242
1 Piece(s)Available

8 Days or more

104757
1 Piece(s)Available

8 Days or more

106171
1 Piece(s)Available

8 Days or more

107181
1 Piece(s)Available

8 Days or more

108696
1 Piece(s)Available

8 Days or more

1090110

Loading...

  1. 1
 

Basic Information

Types Band length fixed Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.