(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vaccum Pipe Fittings - Clamp (Part Numbers)

Vaccum Pipe Fittings - Clamp

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

•Type: Clamp
•Type Clamp: Standard
•Connection Dia.: 1

Vaccum Pipe Fittings - Clamp:Related Image
・Materials
[ M ] Material: Main Body: Aluminum
Thread: 304 Stainless Steel

Specifications

Part Number
FRNWC25
Part NumberdDLT
TypeNo.
FRNWC1620 42 61 17
2530 52 72 17
4044 70 90 17
5062 94 123 25
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Commonly used for No.10 and 16.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNWC16
FRNWC25
FRNWC40
FRNWC50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Flange Size (Nominal)
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

Same day

Stock

1025
1 Piece(s)Available

8 Days or more

1040
1 Piece(s)Available

8 Days or more

1050

Loading...

  1. 1

Example

Vaccum Pipe Fittings - Clamp:Related Image
 

Basic Information

Type Clamp Clamp Type Standard Connection Dia. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.