(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT/PF Tapped or Threaded

Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT/PF Tapped or Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT/PF Tapped or Threaded
  • Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT/PF Tapped or Threaded
  • Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT/PF Tapped or Threaded
  • Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT/PF Tapped or Threaded
  • Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT/PF Tapped or Threaded
  • Volume Discount
  • Spec Change
  • Lead Time Reduction

Fittings rotatble 360 degree.
For complete product overview and details on Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT/PF Tapped or Threaded see the sections below:

Swivel Joints - Straight / 90 Deg. Elbow, PT Threaded, PT/PF Tapped/Threaded:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
KCLP_ _1018 Carbon SteelZinc Plating20.6MPa
SKCLP_ _304 Stainless Steel-

Specifications

Part Number
KCLPFP4
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberT
R(PT)
F
G(PF)
L12CE (Wrench Flats)B (Wrench Flats)
TypeNo.
KCLPFP
SKCLPFP
21/41/4521316241419
33/83/8571518282022
41/21/2661820322427
Part NumberT
R(PT)
F
G(PF)
L12CE (Wrench Flats)B (Wrench Flats)
TypeNo.
KCLPF
SKCLPF
21/41/4521313211419
33/83/8571514242022
41/21/2661817292427
Part NumberT1
R(PT)
T2
Rc(PT)
L12E (Wrench Flats)B (Wrench Flats)
TypeNo.
KCLPT
SKCLPT
21/41/45313181919
33/83/85915182322
41/21/26918263027

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KCLPF2
KCLPF3
KCLPF4
KCLPFP2
KCLPFP3
KCLPFP4
KCLPT2
KCLPT3
KCLPT4
SKCLPF2
SKCLPF3
SKCLPF4
SKCLPFP2
SKCLPFP3
SKCLPFP4
SKCLPT2
SKCLPT3
SKCLPT4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Connection Thread Type Connecting Thread Type M2 Nominal of Thread T Nominal Thread F/T2
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelMale thread × Male threadPFR1/4G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelMale thread × Male threadPFR3/8G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelMale thread × Male threadPFR1/2G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelMale thread × Male threadPFR1/4G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelMale thread × Male threadPFR3/8G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelMale thread × Male threadPFR1/2G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelMale thread× Female threadPTR1/4Rc1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelMale thread× Female threadPTR3/8Rc3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelMale thread× Female threadPTR1/2Rc1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelMale thread × Male threadPFR1/4G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelMale thread × Male threadPFR3/8G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelMale thread × Male threadPFR1/2G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelMale thread × Male threadPFR1/4G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelMale thread × Male threadPFR3/8G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelMale thread × Male threadPFR1/2G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelMale thread× Female threadPTR1/4Rc1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelMale thread× Female threadPTR3/8Rc3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelMale thread× Female threadPTR1/2Rc1/2

Loading...

  1. 1

Example

Swivel Joints - Straight / 90 Deg. Elbow, PT Threaded, PT/PF Tapped/Threaded:Related Image
 

Basic Information

Shape 90° Elbow Connecting Thread Type M1 PT Shape Elbows

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.