(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT Tapped

Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT Tapped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT Tapped
  • Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT Tapped
  • Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT Tapped
  • Volume Discount
  • Spec Change

Fittings rotatble 360 degree.
For complete product overview and details on Hydraulic Hose Adaptors - 90° Elbow Swivel Fitting, PT Threaded, PT Tapped see the sections below:

  • inCAD Components
Swivel Joints - 90 Deg. Elbow, PT Threaded, PT Tapped:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
SJS_1045 Carbon SteelTrivalent Chromate20.6MPa

Specifications

Part Number
SJSB3
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberR/Rc
(PT)
dL1L2L3a
Reference Dia. G
h
Wrench Flats
H
Wrench Flats
TypeNo.
SJSA21/4519.531.5306.01 2214
33/882235.7306.35 2719
41/211.52440.3358.16 3222
63/4163048.5429.534130
Part NumberG(PF)R(PT)dL1L2L3a
Reference Dia. G
h
Wrench Flats
H
Wrench Flats
TypeNo.
SJSB21/4519.531.5296.01 2214
33/882235.7306.35 2719
41/211.52440.3358.16 3222
63/4163048419.534130
Part NumberG(PF)R(PT)dL1L2L3a
Reference Dia. G
h
Wrench Flats
H
Wrench Flats
TypeNo.
SJSC21/4519.531.5306.012214
33/882235.7336.352719
41/211.52440.3388.163222
63/4163048.542.09.534130

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SJSA2
SJSA3
SJSA4
SJSA6
SJSB2
SJSB3
SJSB4
SJSB6
SJSC2
SJSC3
SJSC4
SJSC6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Thread Type Connecting Thread Type M1 Sheet Face Shape Thread Size
1 Piece(s)Available

Same day

Stock

10Male thread× Female threadPT-R Rc1/4
1 Piece(s)Available

8 Days or more

10Male thread× Female threadPT-R Rc3/8
1 Piece(s)Available

8 Days or more

10Male thread× Female threadPT-R・Rc1/2
1 Piece(s)Available

8 Days or more

10Male thread× Female threadPT-R・Rc3/4
1 Piece(s)Available

8 Days or more

10Male thread × Male threadPF30° FemaleG, R1/4
1 Piece(s)Available

8 Days or more

10Male thread × Male threadPF30° FemaleG, R3/8
1 Piece(s)Available

8 Days or more

10Male thread × Male threadPF30° FemaleG・R1/2
1 Piece(s)Available

8 Days or more

10Male thread × Male threadPF30° FemaleG・R3/4
1 Piece(s)Available

8 Days or more

10Male thread × Male threadPF30° MaleG, R1/4
1 Piece(s)Available

8 Days or more

10Male thread × Male threadPF30° MaleG, R3/8
1 Piece(s)Available

8 Days or more

10Male thread × Male threadPF30° MaleG・R1/2
1 Piece(s)Available

8 Days or more

10Male thread × Male threadPF30° MaleG・R3/4

Loading...

  1. 1

More Information

■Feature
Joints capable of slow reciprocating rotary motion.
They can be used for joining fixed plumbing hoses and hydraulic hoses.
■Specifications
· Applicable Fluid: Oil (-20°C~95°C)
· Rotation angle: 360°
· Reciprocation Speed: 25 cycles/min.
(when Vibrating Angle is 110°)
 

Basic Information

Material 1045 Carbon Steel Shape 90° Elbow Connecting Thread Type M2 PT

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.