(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Bite-Type Fittings - Elbow

Hydraulic Bite-Type Fittings - Elbow

Click this image to zoom it.

  • Hydraulic Bite-Type Fittings - Elbow
  • Hydraulic Bite-Type Fittings - Elbow
  • Volume Discount

Suitable for oil hydraulic plumbing.

  • inCAD Components
Bite Hydraulic Pipe Fittings - Elbow:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
KTGLBMain Body‚ Nut: 1025 Carbon SteelTrivalent Chromate
Sleeve: Carbon Steel-

Specifications

Part Number
KTGS8-1
KTGR6
Part NumberApplicable Pipe
O.D. D
EWrench
Flats
h
Hex Socket HFTightening by Hand
Approx. L
TypeNo.
KTGLB664141472030.5
886171772333.5
10108171972334.5
121210192272435.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KTGLB6
KTGLB8
KTGLB10
KTGLB12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Material 1025 Carbon Steel Surface Treatment Trivalent Chromate Applicable Fluid Oil
Max. Operating Pressure 50 - MPa Operating Temperature Range -20::250°C Connection Type Pipe⇔Pipe, same diameters, plug-in type
Tube Material Polybutene

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.