(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Blocks - Hydraulic or Pneumatic, Outlets 2 Sides, No Inlets, Horizontal Mounting Holes

Terminal Blocks - Hydraulic or Pneumatic, Outlets 2 Sides, No Inlets, Horizontal Mounting Holes
  • On Sale Till 15/12/2024
  • Volume Discount

New: Clear anodized material added in June 2023
•Flow : Inlets - None, Outlets - 2 Sides
•Material : 304 Stainless Steel, Aluminum Alloy, Low Carbon Steel
For complete product overview and details on Terminal Blocks - Hydraulic/Pneumatic, Outlets 2 Sides, No Inlets, Horizontal Mounting see the sections below:

  • inCAD Components
Terminal Blocks - Hydralulic/Pneumatic, Outlets 2 Sides, No Inlets, Horizontal Mounting:Related Image
・Materials
Type [ M ]Material [ S ]Surface Treatment Max. Operating Pressure
BTSN 1018 Carbon Steel Trivalent Chromate 20.6MPa≈210kgf/cm² or less
BTSNR 304 Stainless Steel -
BTAN Aluminum Alloy - 1MPa≈10kgf/cm² or less
[ ! ]BTAN_-55N is for limited space.

Specifications

Part Number BTSN3-22
Part Numberd
Rc (PT)
ABLPP1P2EYd1d2
TypeNo.
BTSN
(Oil Hydraulic)
BTSNR
(Water Hydraulic)
1111/8303540-25-2017.5116.66.5
221/4
2111/8753560-
221/4
333/8
3111/811095-
221/4
333/8
*4111/8145130-
221/4
333/8
*5111/8180165-
221/4
333/8
*6111/8215200107.5
[ ! ]* 4, 5 and 6 are available
for BTSN only
221/4
333/8
Part Numberd
Rc (PT)
M (Coarse)
ABLPP1P2EYd1d2
TypeNo.
BTAN
(Pneumatic)
1111/8252540-25-2012.59.55.55.5
221/4
55M5
55N15153020157.5-4.3-
2111/82525652550-2012.59.55.55.5
221/4
55M5
55N1515451535157.5-4.3-
3111/82525902575-2012.59.55.55.5
221/4
55M5
55N1515601550157.5-4.3-
4111/8252511525100-2012.59.55.55.5
221/4
55M5
55N1515751565157.5-4.3-
5111/8252514025125-2012.59.55.55.5
221/4
55NM51515901580157.5-4.3-
6111/825251652515082.52012.59.55.55.5
221/4
55M5
55N15151051595-157.5-4.3-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BTAN1-11
BTAN1-22
BTAN1-55
BTAN1-55N
BTAN2-11
BTAN2-22
BTAN2-55
BTAN2-55N
BTAN3-11
BTAN3-22
BTAN3-55
BTAN3-55N
BTAN4-11
BTAN4-22
BTAN4-55
BTAN4-55N
BTAN5-11
BTAN5-22
BTAN5-55N
BTAN6-11
BTAN6-22
BTAN6-55
BTAN6-55N
BTSN1-11
BTSN1-22
BTSN2-11
BTSN2-22
BTSN2-33
BTSN3-11
BTSN3-22
BTSN3-33
BTSN4-11
BTSN4-22
BTSN4-33
BTSN5-11
BTSN5-22
BTSN5-33
BTSN6-11
BTSN6-22
BTSN6-33
BTSNR1-11
BTSNR1-22
BTSNR2-11
BTSNR2-22
BTSNR2-33
BTSNR3-11
BTSNR3-22
BTSNR3-33
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Number of circuits
(Ream)
Thread Size / Type Application
1 Piece(s)Available

Same day

Stock

10A5052No111(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No122(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No155(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No155N(M5)Pneumatic
1 Piece(s)Available

Same day

Stock

10A5052No211(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No222(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No255(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No255N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No311(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No322(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No355(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No355N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No411(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No422(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No455(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No455N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No511(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No522(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No555N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No611(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No622(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No655(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No655N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate111(Rc1/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate122(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate211(Rc1/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate222(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate233(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate311(Rc1/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate322(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate333(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate411(Rc1/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate422(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate433(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate511(Rc1/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate522(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate533(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate611(Rc1/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate622(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate633(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo111(Rc1/8)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo122(Rc1/4)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo211(Rc1/8)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo222(Rc1/4)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo233(Rc3/8)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo311(Rc1/8)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo322(Rc1/4)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo333(Rc3/8)For Water Hydraulic

Loading...

  1. 1
 

Basic Information

Flow Vertical Through Hole

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.