(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Blocks - Hydraulic, Outlets 2 Sides, No Inlets, Configurable Mounting Holes

Terminal Blocks - Hydraulic, Outlets 2 Sides, No Inlets, Configurable Mounting Holes
  • Lead Time Reduction

Large orders for 20~50 pcs. are available! G(PF) screws can be specified also.

  • inCAD Components
Terminial Blocks - Hydraulic, Outlets 2 Sides, No Inlets, Vertical / Horizontal Mounting:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
Pitch (P) StandardPitch (P) Configurable
20 Square30 Square40 Square50 Square60 Square70 Square30 Square40 Square50 Square60 Square
BTLSBBTLSBTLSKBTLSFLBTLSFLKBTLLBTLSPBTLSKPBTLSFLPBTLSFLKPLow Carbon SteelTrivalent Chromate20.6MPa≈210kgf/cm² or less
-BTLSMBTLSMKBTLSFLMBTLSFLKM-BTLSMPBTLSMKP--Electroless Nickel Plating
BTLSBRBTLSRBTLSRKBTLSFLR--BTLSRPBTLSRKP--304 Stainless Steel-
-BTLSS--------316 Stainless Steel
-BTLSC--------Brass1MPa≈10kgf/cm² or less

Specifications

Part Number-Q-R-P
TypeMounting Hole ChangeCircuits
BTLS
BTLSFLP
BTLA
BTLAP
G-BTLAP

NA
T
ZT
ZT
5
4
4
5
5
-
-
-
-
-
Q3
Q4
Q2
Q2
Q2
-
-
-
-
-
R2
R3
R1
R2
R2

-

-
-

P50

P50
P50




(G Thread)
Part NumberRc (PT), NPTPitch PNumber of PitchesQ, RABEFXYMounting Hole
TypeMounting Hole ChangeCircuitsQ, RStandard Configurable
1mm Increment
NTotal Number of ThreadsM
20 SQ.NA (Through)


T (Tapped)


ZT
(Counterbore Tapped)
11 (1/8)--022020201066M5
Pitch Standard
BTLSB

BTLSBR



22514
326
438
5410
6512
7614
8716
30 SQ.11 (1/8)
2 (1/4)
3 (3/8)
1N (NPT1/8)
2N (NPT1/4)
3N (NPT3/8)
--02303020157.57M6
Pitch Standard
BTLS
BTLSM
BTLSR
BTLSS
BTLSC
Pitch Configurable
BTLSP
BTLSMP
BTLSRP

23525~6014
326
438
5410
6512
7614
8716
40 SQ.11 (1/8)
2 (1/4)
3 (3/8)
1N (NPT1/8)
2N (NPT1/4)
3N (NPT3/8)
--02404020207.57M6
Pitch Standard
BTLSK
BTLSMK
BTLSRK
Pitch Configurable
BTLSKP
BTLSMKP
BTLSRKP
23525~6014
326
438
5410
6512
7614
8716
50 SQ.12 (1/4)
3
(3/8)
4
(1/2)
6
(3/4)
--02505030257.58M8
Pitch Standard
BTLSFL
BTLSFLM

BTLSFLR
Pitch Configurable
BTLSFLP

26035~6014
326
438
5410
6512
60 SQ.12 (1/4)
3
(3/8)
4
(1/2)
6
(3/4)
--02606030307.58M8
Pitch Standard
BTLSFLK

BTLSFLKM
Pitch Configurable
BTLSFLKP

26035~6014
326
438
5410
6512
70 SQ.16 (3/4)
8 (1)
--0270704035109M8
Pitch Standard
BTLL
26014
326
438
[ ! ]For G (PF) Thread please place an order specified with G- before part number. (Ex: G-BTLS) For ordering, see the Ordering Example.
[ ! ]For Q and R, specify 1, 2, 3, 4, 6, 8, 1, 1N, 2N, or 3N indicated before ( ). [ ! ]Single Circuit is not available for Pitch Configurable Type. [ ! ]316 Stainless Steel and Brass is up to 6 connections.
[ ! ]Specify the pitch taking into consideration the necessary dimensions for fitting the couplings. [ ! ]Each 6 and 8 Circuit Type has an additional mounting hole at the midpoint of the overall length. 7 Circuit Type has an additional mounting hole at each midpoint from the left, 2 and 3 port pitch, and 5 and 6 port pitch. (Except 20 Square)
[ ! ]For Block Square 30 Type, when 3 and 8 is selected for Q and R, tapered male threads may interfere with each other. Select Block Square 40 Type instead.
[ ! ]For Block Square 50 Type, when 3 and 4 is selected for Q and R, tapered male threads may interfere with each other. Select Block Square 60 Type instead.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BTLL1-Q[6,​8]-R[6,​8]
BTLL2-Q[6,​8]-R[6,​8]
BTLL3-Q[6,​8]-R[6,​8]
BTLL4-Q[6,​8]-R[6,​8]
BTLLNA1-Q[6,​8]-R[6,​8]
BTLLNA2-Q[6,​8]-R[6,​8]
BTLLNA3-Q[6,​8]-R[6,​8]
BTLLNA4-Q[6,​8]-R[6,​8]
BTLLT1-Q[6,​8]-R[6,​8]
BTLLT2-Q[6,​8]-R[6,​8]
BTLLT3-Q[6,​8]-R[6,​8]
BTLLT4-Q[6,​8]-R[6,​8]
BTLLZT1-Q[6,​8]-R[6,​8]
BTLLZT2-Q[6,​8]-R[6,​8]
BTLLZT3-Q[6,​8]-R[6,​8]
BTLLZT4-Q[6,​8]-R[6,​8]
BTLS1-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]
BTLS1-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]
BTLS1-Q[1,​2,​3]-[R1N,​R2N,​R3N]
BTLS1-Q[1,​2,​3]-R[1,​2,​3]
BTLS2-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]
BTLS2-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]
BTLS2-Q[1,​2,​3]-[R1N,​R2N,​R3N]
BTLS2-Q[1,​2,​3]-R[1,​2,​3]
BTLS3-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]
BTLS3-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]
BTLS3-Q[1,​2,​3]-[R1N,​R2N,​R3N]
BTLS3-Q[1,​2,​3]-R[1,​2,​3]
BTLS4-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]
BTLS4-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]
BTLS4-Q[1,​2,​3]-[R1N,​R2N,​R3N]
BTLS4-Q[1,​2,​3]-R[1,​2,​3]
BTLS5-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]
BTLS5-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]
BTLS5-Q[1,​2,​3]-[R1N,​R2N,​R3N]
BTLS5-Q[1,​2,​3]-R[1,​2,​3]
BTLS6-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]
BTLS6-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]
BTLS6-Q[1,​2,​3]-[R1N,​R2N,​R3N]
BTLS6-Q[1,​2,​3]-R[1,​2,​3]
BTLS7-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]
BTLS7-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]
BTLS7-Q[1,​2,​3]-[R1N,​R2N,​R3N]
BTLS7-Q[1,​2,​3]-R[1,​2,​3]
BTLS8-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]
BTLS8-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]
BTLS8-Q[1,​2,​3]-[R1N,​R2N,​R3N]
BTLS8-Q[1,​2,​3]-R[1,​2,​3]
BTLSB1-Q1-R1
BTLSB2-Q1-R1
BTLSB3-Q1-R1
BTLSB4-Q1-R1
BTLSB5-Q1-R1
BTLSB6-Q1-R1
BTLSB7-Q1-R1
BTLSB8-Q1-R1
BTLSBNA1-Q1-R1
BTLSBNA2-Q1-R1
BTLSBNA3-Q1-R1
BTLSBNA4-Q1-R1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Mounting Hole Change Pitch P
(mm)
Fixed / Designated Pitch Application Drawing Q Part Thread Dia. NPT Selection [Q] Drawing Q Part Thread Dia. PT/PF Selection [Q] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1) Drawing R Part Thread Dia. NPT Selection [R] Drawing R Part Thread Dia. PT/PF Selection [R] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1)
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×701Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×702Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)60Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×703Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)60Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×704Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)60Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×701Standard Thread {PT, M (Coarse) Thread}NA (Through)-Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×702Standard Thread {PT, M (Coarse) Thread}NA (Through)60Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×703Standard Thread {PT, M (Coarse) Thread}NA (Through)60Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×704Standard Thread {PT, M (Coarse) Thread}NA (Through)60Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×701Standard Thread {PT, M (Coarse) Thread}T (Tapped)-Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×702Standard Thread {PT, M (Coarse) Thread}T (Tapped)60Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×703Standard Thread {PT, M (Coarse) Thread}T (Tapped)60Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×704Standard Thread {PT, M (Coarse) Thread}T (Tapped)60Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×701Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)-Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×702Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)60Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×703Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)60Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate70×704Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)60Fixed TypeFor hydraulic / Water Pressure-6 ~ 8-6 ~ 8
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed TypeFor hydraulic / Water Pressure-1 ~ 31/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed TypeFor hydraulic / Water Pressure-1 ~ 3-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 31/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 3-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 31/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 3-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 31/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 3-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×305Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×305Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×305Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 31/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×305Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 3-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×306Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×306Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×306Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 31/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×306Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 3-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×307Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×307Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×307Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 31/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×307Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 3-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×308Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×308Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×308Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 31/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×308Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)35Fixed TypeFor hydraulic / Water Pressure-1 ~ 3-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate20×201Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed TypeFor hydraulic / Water Pressure-1-1
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate20×202Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)25Fixed TypeFor hydraulic / Water Pressure-1-1
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate20×203Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)25Fixed TypeFor hydraulic / Water Pressure-1-1
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate20×204Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)25Fixed TypeFor hydraulic / Water Pressure-1-1
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate20×205Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)25Fixed TypeFor hydraulic / Water Pressure-1-1
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate20×206Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)25Fixed TypeFor hydraulic / Water Pressure-1-1
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate20×207Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)25Fixed TypeFor hydraulic / Water Pressure-1-1
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate20×208Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)25Fixed TypeFor hydraulic / Water Pressure-1-1
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate20×201Standard Thread {PT, M (Coarse) Thread}NA (Through)-Fixed TypeFor hydraulic / Water Pressure-1-1
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate20×202Standard Thread {PT, M (Coarse) Thread}NA (Through)25Fixed TypeFor hydraulic / Water Pressure-1-1
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate20×203Standard Thread {PT, M (Coarse) Thread}NA (Through)25Fixed TypeFor hydraulic / Water Pressure-1-1
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate20×204Standard Thread {PT, M (Coarse) Thread}NA (Through)25Fixed TypeFor hydraulic / Water Pressure-1-1

Loading...

 

Basic Information

Flow Vertical Semi-Through Hole / Upper Hole Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.