(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Hydraulic or Pneumatic, Outlets 3 Sides, 2 Inlets, Configurable Mounting Holes

Manifold Blocks - Hydraulic or Pneumatic, Outlets 3 Sides, 2 Inlets, Configurable Mounting Holes
  • Lead Time Reduction

Large orders for 20~50 pcs. are available! G(PF) screws can be specified also.

  • inCAD Components
Manifold Blocks - Hydraulic - Outlets on 3 Sides, 2 Inlets - Vertical-Horizontal Mounting:Related Image
・Materials
UsageType[ M ]
Material
[ S ]
Surface
Treatment
Max. Operating
Pressure
Pitch (P) StandardPitch
(P) Configurable
40 Square60 Square25 Square30x40 Square50 Square40 Square60 Square
Hydraulic BMTFBMTFL----BMTFLPLow Carbon SteelTrivalent Chromate20.6MPa≈210kgf/cm² or less
BMTFM----BMTFMP-Electroless Nickel Plating
BMTFRBMTFLR---BMTFRP-304 Stainless Steel-
BMTFS------316 Stainless Steel-
BMTFC------Brass-1MPa≈10kgf/cm² or less
Pneumatic--BMTACBMTAFBMTAL--Aluminum Alloy-
---BMTAFABMTALA--Clear Anodize
[ ! ]BMTFLRP (304 Stainless Steel, 60 Square, Pitch Configurable) is available on our website.

Specifications

Part Number-Q-R-S-G-K-P  
 
Type Mounting Hole Change Circuits
BMTFMP
BMTAC
G-BMTAC
 
T
T
 2
3
3
-
-
-
Q1
QM3
QM3
-
-
-
R1
R1
R1
-
-
-
S1
S1
S1
-
-
-
G2
G1
G1
-
-
-
K2
K1
K1
-


P30

 

(G Thread)
Part NumberRc (PT), NPT, M (Coarse)Pitch PNumber of Pitches NTotal Number of Q, R,
S, G and K Threads
ABEFXYMounting Hole
TypeMounting Hole ChangeCircuitsQ, R, SG, KStandardConfigurable 1mm IncrementM
Hydraulic Type 40 SQ.NA (Through)

T (Tapped)

ZT
(Counterbore Tapped)
11 (1/8)
2 (1/4)
3 (3/8)
1N (NPT1/8)
2N (NPT1/4)
3N (NPT3/8)
2 (1/4)
3 (3/8)
4 (1/2)
2N (NPT1/4)
3N (NPT3/8)
4N (NPT1/2)
--0540403520207M6
Pitch Standard
BMTF
BMTFM
BMTFR
BMTFS
BMTFC
Pitch Configurable

BMTFMP
BMTFRP

24025~5018
3211
4314
5417
630~50520
Hydraulic Type 60 SQ.12 (1/4)
3 (3/8)
4 (1/2)
6 (3/4)
2 (1/4)
3 (3/8)
4 (1/2)
6 (3/4)
--05606030307.58M8
Pitch Standard
BMTFL

BMTFLR
Pitch Configurable
BMTFLP

26035~6018
3211
4314
5417
640~60520
Pneumatic 25 SQ.T (Tapped)11 (1/8)
M3 (M3)
M4 (M4)
5 (M5)
1 (1/8)
M3 (M3)
M4 (M4)
5 (M5)
--0525252012.5104M5
Pitch Standard
BMTAC
 21518
3211
4314
5417
6520
Pneumatic 30x40 SQ.NA (Through)

T (Tapped)

ZT
(Counterbore Tapped)
11 (1/8)
2 (1/4)
5 (M5)
1N (NPT1/8)
2N (NPT1/4)
1 (1/8)
2 (1/4)
5 (M5)
1N (NPT1/8)
2N (NPT1/4)
--05304020207.57M5
Pitch Standard
BMTAF
BMTAFA
 23018
3211
4314
5417
6520
Pneumatic 50 SQ.12 (1/4)
3 (3/8)
4 (1/2)
2 (1/4)
3 (3/8)
4 (1/2)
--05505025258.58.5M8
Pitch Standard
BMTAL
BMTALA
 24018
3211
4314
5417
6520
[ ! ]For G (PF) Thread please place an order specified with G- before part number. (Ex: G-BMTF) For ordering, see the Ordering Example.
[ ! ]For Q, R, S, G and K, specify 1, 2, 3, 4, 5, 6, M3, M4, 1N, 2N, 3N or 4N indicated before ( ).    [ ! ]Single Circuit is not available for Pitch Configurable Type.
[ ! ]Specify the pitch taking into consideration the necessary dimensions for fitting the couplings. [ ! ]6 Circuit Type (only) has an additional mounting hole at the midpoint of the overall length. (Except for 25 SQ.)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMTAC1-Q[1,​5]-R[1,​5]-S[1,​5]-G[1,​5]-K[1,​5]
BMTAC1-Q[1,​5]-R[1,​5]-S[1,​5]-G[1,​5]-KM[3,​4]
BMTAC1-Q[1,​5]-R[1,​5]-S[1,​5]-GM[3,​4]-K[1,​5]
BMTAC1-Q[1,​5]-R[1,​5]-S[1,​5]-GM[3,​4]-KM[3,​4]
BMTAC1-Q[1,​5]-R[1,​5]-SM[3,​4]-G[1,​5]-K[1,​5]
BMTAC1-Q[1,​5]-R[1,​5]-SM[3,​4]-G[1,​5]-KM[3,​4]
BMTAC1-Q[1,​5]-R[1,​5]-SM[3,​4]-GM[3,​4]-K[1,​5]
BMTAC1-Q[1,​5]-R[1,​5]-SM[3,​4]-GM[3,​4]-KM[3,​4]
BMTAC1-Q[1,​5]-RM[3,​4]-S[1,​5]-G[1,​5]-K[1,​5]
BMTAC1-Q[1,​5]-RM[3,​4]-S[1,​5]-G[1,​5]-KM[3,​4]
BMTAC1-Q[1,​5]-RM[3,​4]-S[1,​5]-GM[3,​4]-K[1,​5]
BMTAC1-Q[1,​5]-RM[3,​4]-S[1,​5]-GM[3,​4]-KM[3,​4]
BMTAC1-Q[1,​5]-RM[3,​4]-SM[3,​4]-G[1,​5]-K[1,​5]
BMTAC1-Q[1,​5]-RM[3,​4]-SM[3,​4]-G[1,​5]-KM[3,​4]
BMTAC1-Q[1,​5]-RM[3,​4]-SM[3,​4]-GM[3,​4]-K[1,​5]
BMTAC1-Q[1,​5]-RM[3,​4]-SM[3,​4]-GM[3,​4]-KM[3,​4]
BMTAC1-QM[3,​4]-R[1,​5]-S[1,​5]-G[1,​5]-K[1,​5]
BMTAC1-QM[3,​4]-R[1,​5]-S[1,​5]-G[1,​5]-KM[3,​4]
BMTAC1-QM[3,​4]-R[1,​5]-S[1,​5]-GM[3,​4]-K[1,​5]
BMTAC1-QM[3,​4]-R[1,​5]-S[1,​5]-GM[3,​4]-KM[3,​4]
BMTAC1-QM[3,​4]-R[1,​5]-SM[3,​4]-G[1,​5]-K[1,​5]
BMTAC1-QM[3,​4]-R[1,​5]-SM[3,​4]-G[1,​5]-KM[3,​4]
BMTAC1-QM[3,​4]-R[1,​5]-SM[3,​4]-GM[3,​4]-K[1,​5]
BMTAC1-QM[3,​4]-R[1,​5]-SM[3,​4]-GM[3,​4]-KM[3,​4]
BMTAC1-QM[3,​4]-RM[3,​4]-S[1,​5]-G[1,​5]-K[1,​5]
BMTAC1-QM[3,​4]-RM[3,​4]-S[1,​5]-G[1,​5]-KM[3,​4]
BMTAC1-QM[3,​4]-RM[3,​4]-S[1,​5]-GM[3,​4]-K[1,​5]
BMTAC1-QM[3,​4]-RM[3,​4]-S[1,​5]-GM[3,​4]-KM[3,​4]
BMTAC1-QM[3,​4]-RM[3,​4]-SM[3,​4]-G[1,​5]-K[1,​5]
BMTAC1-QM[3,​4]-RM[3,​4]-SM[3,​4]-G[1,​5]-KM[3,​4]
BMTAC1-QM[3,​4]-RM[3,​4]-SM[3,​4]-GM[3,​4]-K[1,​5]
BMTAC1-QM[3,​4]-RM[3,​4]-SM[3,​4]-GM[3,​4]-KM[3,​4]
BMTAC2-Q[1,​5]-R[1,​5]-S[1,​5]-G[1,​5]-K[1,​5]
BMTAC2-Q[1,​5]-R[1,​5]-S[1,​5]-G[1,​5]-KM[3,​4]
BMTAC2-Q[1,​5]-R[1,​5]-S[1,​5]-GM[3,​4]-K[1,​5]
BMTAC2-Q[1,​5]-R[1,​5]-S[1,​5]-GM[3,​4]-KM[3,​4]
BMTAC2-Q[1,​5]-R[1,​5]-SM[3,​4]-G[1,​5]-K[1,​5]
BMTAC2-Q[1,​5]-R[1,​5]-SM[3,​4]-G[1,​5]-KM[3,​4]
BMTAC2-Q[1,​5]-R[1,​5]-SM[3,​4]-GM[3,​4]-K[1,​5]
BMTAC2-Q[1,​5]-R[1,​5]-SM[3,​4]-GM[3,​4]-KM[3,​4]
BMTAC2-Q[1,​5]-RM[3,​4]-S[1,​5]-G[1,​5]-K[1,​5]
BMTAC2-Q[1,​5]-RM[3,​4]-S[1,​5]-G[1,​5]-KM[3,​4]
BMTAC2-Q[1,​5]-RM[3,​4]-S[1,​5]-GM[3,​4]-K[1,​5]
BMTAC2-Q[1,​5]-RM[3,​4]-S[1,​5]-GM[3,​4]-KM[3,​4]
BMTAC2-Q[1,​5]-RM[3,​4]-SM[3,​4]-G[1,​5]-K[1,​5]
BMTAC2-Q[1,​5]-RM[3,​4]-SM[3,​4]-G[1,​5]-KM[3,​4]
BMTAC2-Q[1,​5]-RM[3,​4]-SM[3,​4]-GM[3,​4]-K[1,​5]
BMTAC2-Q[1,​5]-RM[3,​4]-SM[3,​4]-GM[3,​4]-KM[3,​4]
BMTAC2-QM[3,​4]-R[1,​5]-S[1,​5]-G[1,​5]-K[1,​5]
BMTAC2-QM[3,​4]-R[1,​5]-S[1,​5]-G[1,​5]-KM[3,​4]
BMTAC2-QM[3,​4]-R[1,​5]-S[1,​5]-GM[3,​4]-K[1,​5]
BMTAC2-QM[3,​4]-R[1,​5]-S[1,​5]-GM[3,​4]-KM[3,​4]
BMTAC2-QM[3,​4]-R[1,​5]-SM[3,​4]-G[1,​5]-K[1,​5]
BMTAC2-QM[3,​4]-R[1,​5]-SM[3,​4]-G[1,​5]-KM[3,​4]
BMTAC2-QM[3,​4]-R[1,​5]-SM[3,​4]-GM[3,​4]-K[1,​5]
BMTAC2-QM[3,​4]-R[1,​5]-SM[3,​4]-GM[3,​4]-KM[3,​4]
BMTAC2-QM[3,​4]-RM[3,​4]-S[1,​5]-G[1,​5]-K[1,​5]
BMTAC2-QM[3,​4]-RM[3,​4]-S[1,​5]-G[1,​5]-KM[3,​4]
BMTAC2-QM[3,​4]-RM[3,​4]-S[1,​5]-GM[3,​4]-K[1,​5]
BMTAC2-QM[3,​4]-RM[3,​4]-S[1,​5]-GM[3,​4]-KM[3,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Mounting Hole Change Pitch P
(mm)
Fixed / Designated Pitch Application Drawing G Part Thread Dia. M (Coarse) Selection [GM] 3 (M3) 4(M4) Drawing G Part Thread Dia. NPT Selection [G] Drawing G Part Thread Dia. PT/PF, M (Coarse) Selection [G] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) 6(3/4) 8(1) Drawing K Part Thread Dia. M (Coarse) Selection [KM] 3 (M3) 4(M4) Drawing K Part Thread Dia. NPT Selection [K] Drawing K Part Thread Dia. PT/PF, M (Coarse) Selection [K] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) 6(3/4) 8(1) Drawing Q Part Thread Dia. M (Coarse) Selection [QM] 3 (M3) 4(M4) Drawing Q Part Thread Dia. NPT Selection [Q] Drawing Q Part Thread Dia. PT/PF, M (Coarse) Selection [Q] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) 6(3/4) Drawing R Part Thread Dia. M (Coarse) Selection [RM] 3 (M3) 4(M4) Drawing R Part Thread Dia. NPT Selection [R] Drawing R Part Thread Dia. PT/PF, M (Coarse) Selection [R] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) 6(3/4) Drawing S Part Thread Dia. M (Coarse) Selection [SM] 3 (M3) 4(M4) Drawing S Part Thread Dia. NPT Selection [S] Drawing S Part Thread Dia. PT/PF, M (Coarse) Selection [S] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) 6(3/4)
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 5--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4----1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 5--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4----1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 5--1 ~ 5--1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4----1 ~ 5--1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 5--1 ~ 5--1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4----1 ~ 5--1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 5--1 ~ 53 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4----1 ~ 53 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 5--1 ~ 53 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4----1 ~ 53 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 5--1 ~ 53 ~ 4--3 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4----1 ~ 53 ~ 4--3 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 5--1 ~ 53 ~ 4--3 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4----1 ~ 53 ~ 4--3 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 53 ~ 4----1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4--3 ~ 4----1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 53 ~ 4----1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4--3 ~ 4----1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 53 ~ 4----1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4--3 ~ 4----1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 53 ~ 4----1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4--3 ~ 4----1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 53 ~ 4--3 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4--3 ~ 4--3 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 53 ~ 4--3 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4--3 ~ 4--3 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 53 ~ 4--3 ~ 4--3 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4--3 ~ 4--3 ~ 4--3 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 53 ~ 4--3 ~ 4--3 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4--3 ~ 4--3 ~ 4--3 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 5--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4----1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 5--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4----1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 5--1 ~ 5--1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4----1 ~ 5--1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 5--1 ~ 5--1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4----1 ~ 5--1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 5--1 ~ 53 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4----1 ~ 53 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 5--1 ~ 53 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4----1 ~ 53 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 5--1 ~ 53 ~ 4--3 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4----1 ~ 53 ~ 4--3 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 5--1 ~ 53 ~ 4--3 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4----1 ~ 53 ~ 4--3 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 53 ~ 4----1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4--3 ~ 4----1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 53 ~ 4----1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4--3 ~ 4----1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 53 ~ 4----1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4--3 ~ 4----1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 53 ~ 4----1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4--3 ~ 4----1 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 5--1 ~ 53 ~ 4--3 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic--1 ~ 53 ~ 4--3 ~ 4--3 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4----1 ~ 53 ~ 4--3 ~ 4----1 ~ 5
1 Piece(s)

10 Days or more

10A5052No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)15Fixed TypePneumatic3 ~ 4--3 ~ 4--3 ~ 4--3 ~ 4----1 ~ 5

Loading...

 

Basic Information

Flow Lateral Through Holes•T-shaped Hole Type

Additional Products in this Category

Complementary Products

Tech Support