(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Hydraulic, Outlets 1 Side, 2 Inlets, Configurable Horizontal Mounting Holes

Manifold Blocks - Hydraulic, Outlets 1 Side, 2 Inlets, Configurable Horizontal Mounting Holes
  • Lead Time Reduction

Large orders for 20~50 pcs. are available! G(PF) screws can be specified also.

  • inCAD Components
Manifold Blocks - Hydraulic, Outlets 1 Side, 2 Inlets, Horizontal Mounting:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
Pitch (P) StandardPitch (P) Configurable
30x35 Square40 Square50 Square70 Square30x35 Square40 Square50 Square
BMRSBMRFBMRFLBMRL-BMRFPBMRFLPLow Carbon SteelTrivalent Chromate20.6MPa≈210kgf/cm² or less
-BMRFMBMRFLMBMRLM--BMRFLMPElectroless Nickel Plating
BMRSRBMRFRBMRFLR-BMRSRPBMRFRPBMRFLRP304 Stainless Steel-
-BMRFC-----Brass1MPa≈10kgf/cm² or less

Specifications

Part Number - R - G - K - P
Type Mounting Hole Change Circuits
BMRF
BMRFLP
G-BMRFLP

NA
NA
3
4
4
-
-
-
R3
R2
R2
-
-
-
G2
G3
G3
-
-
-
K2
K4
K4

-
-

P50
P50


(G Thread)
Part NumberRc (PT), NPTPitch PNumber of Pitches NTotal Number of R, G and K ThreadsABEFXYMounting Hole
TypeMounting Hole ChangeCircuitsRG, KStandardConfigurable 1mm IncrementM
30x35 SQ.NA (Through)

T (Tapped)

ZT
(Counterbore Tapped)
11 (1/8)
2 (1/4)
1 (1/8)
2 (1/4)
--0330352020156M5
Pitch Standard
BMRS

BMRSR
Pitch Configurable


BMRSRP
23020~5014
325
436
547
658
769
820~40710
40 SQ.11 (1/8)
2 (1/4)
3 (3/8)
1N (NPT1/8)
2N (NPT1/4)
3N (NPT3/8)
2 (1/4)
3 (3/8)
4 (1/2)
2N (NPT1/4)
3N (NPT3/8)
4N (NPT1/2)
--0340403520207M6
Pitch Standard
BMRF
BMRFM
BMRFR
BMRFC
Pitch Configurable
BMRFP

BMRFRP

24025~5014
325
436
547
658
720~4569
820~40710
50 SQ.12 (1/4)
3 (3/8)
4 (1/2)
6 (3/4)
2 (1/4)
3
(3/8)
4
(1/2)
6 (3/4)
--0350503028208M8
Pitch Standard
BMRFL
BMRFLM
BMRFLR
Pitch Configurable
BMRFLP
BMRFLMP
BMRFLRP
26035~6014
325
436
547
658
70 SQ.16 (3/4)
8 (1)
8 (1)--0370704035259M8
Pitch Standard
BMRL
BMRLM
26014
325
436
[ ! ]For G (PF) Thread please place an order specified with G- before part number. (Ex: G-BMRF) For ordering, see the Ordering Example.
[ ! ]For R, G and K, specify 1, 2, 3, 4, 6, 8, 1N, 2N, 3N or 4N indicated before ( ). [ ! ]Single Circuit is not available for Pitch Configurable Type. [ ! ]Brass is up to 6 connections.
[ ! ]Specify the pitch taking into consideration the necessary dimensions for fitting the couplings. [ ! ]Each 6 and 8 Circuit Type has an additional mounting hole at the midpoint of the overall length. 7 Circuit Type has an additional mounting hole at each midpoint from the left, 2 and 3 port pitch, and 5 and 6 port pitch.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMRF1-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF1-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF1-[R1N,​R2N,​R3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF1-[R1N,​R2N,​R3N]-G[2,​3,​4]-K[2,​3,​4]
BMRF1-R[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF1-R[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF1-R[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF1-R[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
BMRF2-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF2-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF2-[R1N,​R2N,​R3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF2-[R1N,​R2N,​R3N]-G[2,​3,​4]-K[2,​3,​4]
BMRF2-R[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF2-R[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF2-R[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF2-R[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
BMRF3-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF3-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF3-[R1N,​R2N,​R3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF3-[R1N,​R2N,​R3N]-G[2,​3,​4]-K[2,​3,​4]
BMRF3-R[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF3-R[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF3-R[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF3-R[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
BMRF4-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF4-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF4-[R1N,​R2N,​R3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF4-[R1N,​R2N,​R3N]-G[2,​3,​4]-K[2,​3,​4]
BMRF4-R[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF4-R[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF4-R[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF4-R[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
BMRF5-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF5-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF5-[R1N,​R2N,​R3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF5-[R1N,​R2N,​R3N]-G[2,​3,​4]-K[2,​3,​4]
BMRF5-R[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF5-R[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF5-R[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF5-R[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
BMRF6-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF6-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF6-[R1N,​R2N,​R3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF6-[R1N,​R2N,​R3N]-G[2,​3,​4]-K[2,​3,​4]
BMRF6-R[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF6-R[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF6-R[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF6-R[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
BMRF7-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF7-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF7-[R1N,​R2N,​R3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF7-[R1N,​R2N,​R3N]-G[2,​3,​4]-K[2,​3,​4]
BMRF7-R[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF7-R[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF7-R[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF7-R[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
BMRF8-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
BMRF8-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
BMRF8-[R1N,​R2N,​R3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
BMRF8-[R1N,​R2N,​R3N]-G[2,​3,​4]-K[2,​3,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Mounting Hole Change Pitch P
(mm)
Fixed / Designated Pitch Application Drawing G Part Thread Dia. NPT Selection [G] Drawing G Part Thread Dia. PT/PF Selection [G] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1) Drawing K Part Thread Dia. NPT Selection [K] Drawing K Part Thread Dia. PT/PF Selection [K] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1) Drawing R Part Thread Dia. NPT Selection [R] Drawing R Part Thread Dia. PT/PF Selection [R] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1)
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×408Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×408Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×408Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate40×408Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-

Loading...

 

Basic Information

Flow Lateral Through Holes•Vertical Semi-Through Hole Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.