(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sockets for Pipe Manifolds - Tapped

Sockets for Pipe Manifolds - Tapped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

This is Socket used for Pipe Manifolds.

  • inCAD Components
Sockets for Piping Manifolds - Tapped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SGSK1025 Carbon Steel*Trivalent Chromate
SUSK304 Stainless Steel-
* 1020 Carbon Steel for M5 only

Specifications

Part Number
SGSM3
SGSK2
Part NumberT
Rc (PT)
VLDdH
TypeNo.SGSKSUSK
SGSK
SUSK
5M51013.49 4.3 4.3 7.5
11/8151714 8.6 8.6 8.1
21/420221911.411.711.4
33/825242414.912.412
41/230282916.316.315.6
63/4353134212117.7
■Feature: Welded Sockets used for Pipe Manifolds. Installation is made easy with a step provided on the outer circumference. [ ! ]For orders larger than indicated quantity, please refer to WOS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGSK1
SGSK2
SGSK3
SGSK4
SGSK5
SGSK6
SUSK1
SUSK2
SUSK3
SUSK4
SUSK5
SUSK6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial (Main Body) Shape of Piping End Part The Second Opening Inlet-2 Thread Size
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel[Rc/R Threads] Tapped Type (Rc)1/8B
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel[Rc/R Threads] Tapped Type (Rc)1/4B
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel[Rc/R Threads] Tapped Type (Rc)3/8B
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel[Rc/R Threads] Tapped Type (Rc)1/2B
1 Piece(s)Available

9 Days or more

10[Steel] 1020 Carbon SteelM Screw TypeM5
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel[Rc/R Threads] Tapped Type (Rc)3/4B
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Rc/R Threads] Tapped Type (Rc)1/8B
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Rc/R Threads] Tapped Type (Rc)1/4B
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Rc/R Threads] Tapped Type (Rc)3/8B
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Rc/R Threads] Tapped Type (Rc)1/2B
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 304 Stainless SteelM Screw TypeM5
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Rc/R Threads] Tapped Type (Rc)3/4B

Loading...

  1. 1
 

Basic Information

Type Fittings for manifolds Pipe End Type, First Port Plug Welding Fitting Type Sockets
Thread Nominal 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.