(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Trims - Edge, Compact

Trims - Edge, Compact

Move the mouse over the image to zoom

  • Trims - Edge, Compact
  • Trims - Edge, Compact
  • Trims - Edge, Compact

Compact trims with no internal metal strip are easy to cut and bend as needed. Furthermore, the U-Shape type designed not to produce corners against the sheet metal is also available.

  • inCAD Components

Part Number

Configured Part Number is shown.

Compact Edge Trim:Related Image
・Materials
TypeShape[ M ]MaterialColor
No Adhesive TapeW/ Adhesive Tape
CTRTECTRTESRectangularEthylene Rubber (EPDM Synthetic Rubber)Black
CTRTSCTRTSSSilicon RubberGray
CTRTUCTRTUSU-ShapeEthylene Rubber (EPDM Synthetic Rubber)Black
■Material Properties
ItemEPDM Synthetic RubberSilicon Rubber
Specific Gravity1.21.2
Heat Resistance120°C170°C
Low Temp. Resistance-40°C-60°C
Compression Set16%27%
[ ! ]Adhesive tape Click here ADTR (EPDM Synthetic Rubber) and ADTS (Silicon) are used.
 

Specifications

Part Number-L
CTRTE1.6
-
L32
Compact Trims are available in 1m increment. Please note that ordering 5 pieces of L=75 means 5 rolls of 75 meter type.
Part NumberL
1m Increment
ABWtMinimum Bending Radius mmApplicable Plate Thickness
TypeTBending Directions①Bending Directions②Bending Directions③
Ethylene Rubber (EPDM Synthetic Rubber) Rectangular
CTRTE
CTRTES (W/ Adhesive Tape)
1.6L1~L75
(1m Increment)

* W/ Adhesive Tape
*L1~L2
5.2101.41.9R70R50R301.0~1.6
2.36102.21.9R402.0~2.3
3.26.9103.11.93.0~3.2
Silicon Rubber Rectangular
CTRTS
CTR
TSS (W/ Adhesive Tape)
1.65.2101.41.9R301.0~1.6
2.36102.21.9R402.0~2.3
3.26.9103.11.93.0~3.2
Ethylene Rubber (EPDM Synthetic Rubber) U-Shape
CTRTU
CTRTUS
(W/ Adhesive Tape)
0.84611.4R30R30R300.6~1.2
1.64.471.41.41.0~1.6
2.35.382.11.52.0~2.3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CTRTE1.6-L[1-75/1]
CTRTE2.3-L[1-75/1]
CTRTE3.2-L[1-75/1]
CTRTES1.6-L[1,​2]
CTRTES2.3-L[1,​2]
CTRTES3.2-L[1,​2]
CTRTS1.6-L[1-75/1]
CTRTS2.3-L[1-75/1]
CTRTS3.2-L[1-75/1]
CTRTSS1.6-L[1,​2]
CTRTSS2.3-L[1,​2]
CTRTSS3.2-L[1,​2]
CTRTU0.8-L[1-75/1]
CTRTU1.6-L[1-75/1]
CTRTU2.3-L[1-75/1]
CTRTUS0.8-L[1,​2]
CTRTUS1.6-L[1,​2]
CTRTUS2.3-L[1,​2]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Type Shape Color Thickness T
(mm)
Overall Length L
(m)
1 Piece(s)

10 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)No Adhesive TapeSquare TypeBlack1.61 ~ 75
1 Piece(s)

10 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)No Adhesive TapeSquare TypeBlack2.31 ~ 75
1 Piece(s)

10 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)No Adhesive TapeSquare TypeBlack3.21 ~ 75
1 Piece(s)

10 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)With Adhesive TapeSquare TypeBlack1.61 ~ 2
1 Piece(s)

10 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)With Adhesive TapeSquare TypeBlack2.31 ~ 2
1 Piece(s)

10 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)With Adhesive TapeSquare TypeBlack3.21 ~ 2
1 Piece(s)

10 Days or more

10Silicon RubberNo Adhesive TapeSquare TypeGray1.61 ~ 75
1 Piece(s)

10 Days or more

10Silicon RubberNo Adhesive TapeSquare TypeGray2.31 ~ 75
1 Piece(s)

10 Days or more

10Silicon RubberNo Adhesive TapeSquare TypeGray3.21 ~ 75
1 Piece(s)

10 Days or more

10Silicon RubberWith Adhesive TapeSquare TypeGray1.61 ~ 2
1 Piece(s)

10 Days or more

10Silicon RubberWith Adhesive TapeSquare TypeGray2.31 ~ 2
1 Piece(s)

10 Days or more

10Silicon RubberWith Adhesive TapeSquare TypeGray3.21 ~ 2
1 Piece(s)

10 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)No Adhesive TapeU-ShapedBlack0.81 ~ 75
1 Piece(s)

10 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)No Adhesive TapeU-ShapedBlack1.61 ~ 75
1 Piece(s)

10 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)No Adhesive TapeU-ShapedBlack2.31 ~ 75
1 Piece(s)

10 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)With Adhesive TapeU-ShapedBlack0.81 ~ 2
1 Piece(s)

10 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)With Adhesive TapeU-ShapedBlack1.61 ~ 2
1 Piece(s)

10 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)With Adhesive TapeU-ShapedBlack2.31 ~ 2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Type Shape Color Thickness T
(mm)
Overall Length L
(m)

Loading...

  1. 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.