(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adhesive Rubber Bumper Pads - Square/Round【12 Pieces Per Package】

Adhesive Rubber Bumper Pads - Square/Round

Move the mouse over the image to zoom

  • Volume Discount

It can be used for general purposes, for example, as door stoppers, simple rubber feet and etc.

  • inCAD Components

Part Number

Configured Part Number is shown.

Safety Protection Materials - Rubber Bumper Pads, Square:Related Image
・Materials
[ ! ]12 pcs. per package.
[ ! ]It may be divided into several sheets.
[ M ] Material: Main Body: Polyurethane / Adhesives: Acrylic Type [ H ] Hardness: Shore A70

Specifications

Part Number
BMPM5312
BMPK1037
Part NumberDT
TypeNo.
BMPM531212.73.6
1005195
BMPK500812.73
1037155
[ ! ]12 pcs. per package.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMPK1037
BMPK5008
BMPM1005
BMPM5312
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThickness T
(mm)
O.D. D
(φ)
Length D
(mm)

12 Pieces Per Package

1 Pack(s)Available

8 Days or more

105-15

12 Pieces Per Package

1 Pack(s)Available

8 Days or more

103-12.7

12 Pieces Per Package

1 Pack(s)Available

8 Days or more

10519-

12 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.612.7-
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThickness T
(mm)
O.D. D
(φ)
Length D
(mm)

Loading...

  1. 1

Basic Information

Type Others Application Rubber Bumpers Properties Standard
Material Polyurethane

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.