(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Is usable in a wide range of applications to secure electroconductivity of equipments, and contains the conductive adhesive.
Part Number
Configured Part Number is shown.
ECTP50
Part Number |
ECTP50 |
Item | Unit | Value |
Electric Resistance of Adhesive Layer | mΩ/4cm² | 160 |
Tensile Strength | N/cm | 39.2 |
Adhesive Strength (for Stainless Steel180 Degree Peeling Strength) | gf/20mm | 700 |
Elongation | % | - |
[ ! ]The above values are not guaranteed values but an example of measured values. |
Part Number | L [ ! ](Meter) | T(mm) | |
Type | W(mm) | ||
ECTP | 50 | 10 | 0.08 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Body Material | Copper | With or w/o Adhesive | With Adhesive | Type | Conductive Copper Foil Tape |
---|---|---|---|---|---|
T(mm) | 0.08 | Width W(mm) | 50 |
Please check the type/dimensions/specifications of the part ECTP50 in the Copper Foil Tape series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy