(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Neutralization Tapes

Neutralization Tapes

Click this image to zoom it.

Part Number

Configured Part Number is shown.

Neutralization Tapes:Related Image
・Materials
Type[ M ]Material
ELTA①Silver Plating Polyester Fiber
②Electric Conductivity Acrylic Adhesive Layer

Specifications

Part Number-L
ELTA10-500
Part NumberL 1mm IncrementsT
TypeW
ELTA1020~5000.6
25
50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ELTA10-[20-500/1]
ELTA25-[20-500/1]
ELTA50-[20-500/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
L
(mm)
1 Piece(s)

10 Days or more

101020 ~ 500
1 Piece(s)

10 Days or more

102520 ~ 500
1 Piece(s)

10 Days or more

105020 ~ 500
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
L
(mm)

Loading...

  1. 1

Basic Information

Body Material Copper Plating Polyester Fiber With or w/o Adhesive With Adhesive Type Neutralization Tapes
T(mm) 0.6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.