(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ionizer Accessories - Pinhole Nozzle Attachment for Blow Type Ionizer

Ionizer Accessories - Pinhole Nozzle Attachment for Blow Type Ionizer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ionizer Accessories - Pinhole Nozzle Attachment for Blow Type Ionizer
  • Ionizer Accessories - Pinhole Nozzle Attachment for Blow Type Ionizer
  • Volume Discount

The following types are available: Pin Hole Type and Bar Type.

  • inCAD Components
Nozzle Attachments for Ionizers - Blow Type, Pinhole Type:Related Image
・Materials
[ M ] Metal: 303 Stainless Steel
[ M ] Material: Metal Part: 304 Stainless Steel Plastic Part: ABS Resin

Specifications

Part Number-Nominal
ENZR-T  
ENZR-R1-200
■Feature
· Tube Type can reach near the working area freely.
· Select R1 for pinpoint neutralization accuracy, R2 for neutralization in stripes.
Part NumberNominal
ENZR-T (Tube Type)-
ENZR-R1 (Pin Hole Type)200
ENZR-R2 (Bar Type)200
[ ! ]Free sample consignment available. See Click here for details.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ENZR-R1-200
ENZR-R2-200
ENZR-T
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Neutralization Method
1 Piece(s)Available

8 Days or more

Nozzle TypePin Hole Type
1 Piece(s)Available

8 Days or more

Nozzle TypeBar Type
1 Piece(s)Available

8 Days or more

Related ComponentsTube Type

Loading...

  1. 1

More Information

Nozzle Attachments for Ionizers - Blow Type, Pinhole Type:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.