(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ionizers - Blow Type

Ionizers - Blow Type

Click this image to zoom it.

  • Volume Discount

Compact Ionizers suitable for pinpoint neutralization

  • inCAD Components
Ionizers - Blow Type:Related Image

Specifications

Ionizers - Blow Type:Related Image
Part Number
ENZR-R
(Blow Type)
ENZR-RAC
(AC Adapter for Blow Type)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ENZR-R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

More Information

- Ionizer Blow Type   ENZR−R Specifications
Ionizing Method
High Frequency Corona Discharge
Recommended Air Pressure
0.1~0.4MPa
Air Consumption
55~155L/min(ANR)
Alarm Output
Electrode pin stain, high voltage stop or cap falling off
is indicated by red LED.
Terminal Block
DC24V Input, Ionizer ON/OFF, Grounding, Alarm Output
Ozone Generation Amount
0.02ppm or Less (300mm)
Environment
0~40 Degrees (Celcius) 80%RH or less (However with no dew condensation)
Power Input
DC24V
Consumption Current
110mA
Mass
Approx. 150g

- Ion Balance/Neutralization Property
Ionizers - Blow Type:Related Image

Ionizers - Blow Type:Related Image


Cautions: Measured values are not guaranteed values but an example of measured values.
Conditions: Charge Plate Monitor Use
(150mm×150mm, 20pF)
Top Ion Balance
Bottom ±1000V~±100V Hrs
Air Pressure0.2MPa

Example

Ionizers - Blow Type:Related Image
 

Basic Information

Type Nozzle Type Additional Function Alarm Output Air Volume, Air Consumption(m3/min) 0.155
Operating Pressure Range(MPa) 0.1::0.4

Please check the type/dimensions/specifications of the part ENZR-R in the Ionizers - Blow Type series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.