(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sound Proofing Materials - Regular or Strong Vibration Control, Sound Absorption

Sound Profing Materials - Standard Sizes:Related Image
・Materials
No.TypeEffect[ M ]Material
AdhesiveNo Adhesive
BS2FSBS2FSound AbsorptionUrethane Form
BS4FSBS4FUrethane Foam (Surface: Urethane Coating)
BS140FSBS140FVibration Control, Sound AbsorptionUrethane Form
BSKYUUrethane Foam + Vinyl Acetate
BSKYUAStrong Vibration Control, Sound AbsorptionUrethane Foam + Vinyl Acetate + Aluminum
BSESBSESB (Band Type)Vibration ControlVinyl Acetate
BSESABSESAB (Band Type)Strong Vibration ControlVinyl Acetate + Aluminum
BSYAVibration Control, Sound InsulationButyl Rubber (Surface: Polyethylene)
BSKYKAAVibration Control, Sound AbsorptionUrethane Foam (Surface: Urethane Coating) + Vinyl Acetate
BSKYKAYVibration Control, Sound Absorption, Sound ProofingUrethane Foam (Surface: Urethane Coating) + Butyl Rubber
BSKYKASound AbsorptionUrethane Foam (Surface: Urethane Coating)
Adhesive Part [ M ] Material: Acrylic Adhesive

Specifications

Part Number-A-B
BSKYU16.5
BSESB1.5
-
-
100
20
-
200
Part NumberABRecommended Usage Temperature (°C)Heat Resistance Temperature (°C)Minimum Bend Radius (mm)Surface Density (kg/m2)
TypeT
BS2FS (Adhesive)BS2F (No Adhesive)102030A, B Selectable Type
100
400
800
*1000
*marked sizes are for ①, ②, ③, ④, ⑥, ⑨ and ⑪ only.

Band Type
20
30
40
50
80
100
A, B Selectable Type
100
200
300
400
500
*600
*700
*800
*marked sizes are for ①, ②, ③, ④, ⑥, ⑨ and ⑪ only.

Band Type
500

0~3070-0.75*6
BS4FS (Adhesive)BS4F (No Adhesive)0~3070-0.69*6
BS140FS (Adhesive)BS140F (No Adhesive)0~3070-4.2*6
BSKYU6.511.516.521.531.50~3070200*13.20*1
BSKYUA6.711.716.721.731.70~70Affix on Flat Surface *33.74*2
BSESBSESB (Band Type)1.50~301002.7
BSESABSESAB (Band Type)1.70~70Affix on Flat Surface *33.24
BSYA36100~1301305*412.00*4
BSKYKAA31.50~3070Affix on Flat Surface *33.45
BSKYKAY1626360~7012.75*5
BSKYKA102030500~700.75*6
[ ! ]All are made of incombustible material.
[ ! ]Peel off backing paper to adhere it to an object.
[ ! ]Clean the mating surface free of oil and dust.
[ ! ]Can be cut with a utility knife. Cut with the adhesive side up.
[ ! ]Adhesive Strength (90 Degree Peeling Strength): 19.6N/25mm Width (When affixed to 304 Stainless Steel)
[ ! ]BSYA expands and contracts by 3% or less.
[ ! ]BSKYKA, BSKYKAA and BSKYKAY are covered with exterior skin so that they can be wiped clean and are highly durable.
*1. When T=21.5
*2. When T=21.7
*3. It can be bent, but the adhesive strength becomes weaker.
*4. When T=6
*5. When T=36
*6. When T=30

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BS2F10-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS2F20-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS2F30-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS2FS10-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS2FS20-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS2FS30-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS4F10-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS4F20-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS4F30-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS4FS10-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS4FS20-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS4FS30-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS140F10-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS140F20-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS140F30-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS140FS10-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS140FS20-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BS140FS30-[100,​400,​800,​1000]-[100,​200,​300,​400,​500]
BSES1.5-[100,​400,​800,​1000]-[100,​200,​300,​400,​500,​600,​700,​800]
BSESA1.7-[100,​400,​800]-[100,​200,​300,​400,​500]
BSESAB1.7-20
BSESAB1.7-30
BSESAB1.7-40
BSESAB1.7-50
BSESAB1.7-80
BSESAB1.7-100
BSESB1.5-20
BSESB1.5-30
BSESB1.5-40
BSESB1.5-50
BSESB1.5-80
BSESB1.5-100
BSKYKA10-1000-1000
BSKYKA10-1000-400
BSKYKA10-1000-500
BSKYKA10-1000-800
BSKYKA10-400-1000
BSKYKA10-400-400
BSKYKA10-400-500
BSKYKA10-400-800
BSKYKA10-800-1000
BSKYKA10-800-400
BSKYKA10-800-500
BSKYKA10-800-800
BSKYKA20-1000-1000
BSKYKA20-1000-400
BSKYKA20-1000-500
BSKYKA20-1000-800
BSKYKA20-400-1000
BSKYKA20-400-400
BSKYKA20-400-500
BSKYKA20-400-800
BSKYKA20-800-1000
BSKYKA20-800-400
BSKYKA20-800-500
BSKYKA20-800-800
BSKYKA30-1000-1000
BSKYKA30-1000-400
BSKYKA30-1000-500
BSKYKA30-1000-800
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSound Proofing Effect Material Adhesive Seal Shape Thickness T
(mm)
A
(mm)
B
(mm)
1 Piece(s)

8 Days or more

10Sound AbsorptionUrethane FormNo Adhesive-10100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Sound AbsorptionUrethane FormNo Adhesive-20100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Sound AbsorptionUrethane FormNo Adhesive-30100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Sound AbsorptionUrethane FormWith Adhesive-10100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Sound AbsorptionUrethane FormWith Adhesive-20100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Sound AbsorptionUrethane FormWith Adhesive-30100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Sound AbsorptionUrethane FormNo Adhesive-10100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Sound AbsorptionUrethane FormNo Adhesive-20100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Sound AbsorptionUrethane FormNo Adhesive-30100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Sound AbsorptionUrethane FormWith Adhesive-10100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Sound AbsorptionUrethane FormWith Adhesive-20100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Sound AbsorptionUrethane FormWith Adhesive-30100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Vibration Control, Sound AbsorptionUrethane FormNo Adhesive-10100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Vibration Control, Sound AbsorptionUrethane FormNo Adhesive-20100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Vibration Control, Sound AbsorptionUrethane FormNo Adhesive-30100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Vibration Control, Sound AbsorptionUrethane FormWith Adhesive-10100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Vibration Control, Sound AbsorptionUrethane FormWith Adhesive-20100 ~ 1000100 ~ 500
1 Piece(s)

8 Days or more

10Vibration Control, Sound AbsorptionUrethane FormWith Adhesive-30100 ~ 1000100 ~ 500
1 Piece(s)

10 Days or more

10Vibration ControlVinyl AcetateWith Adhesive-1.5100 ~ 1000100 ~ 800
1 Piece(s)

10 Days or more

10Strong Vibration ControlVinyl Acetate + AluminumWith Adhesive-1.7100 ~ 800100 ~ 500
1 Piece(s)Available

10 Days or more

10Strong Vibration ControlVinyl Acetate + AluminumWith AdhesiveBand Type1.720-
1 Piece(s)Available

10 Days or more

10Strong Vibration ControlVinyl Acetate + AluminumWith AdhesiveBand Type1.730-
1 Piece(s)Available

10 Days or more

10Strong Vibration ControlVinyl Acetate + AluminumWith AdhesiveBand Type1.740-
1 Piece(s)Available

10 Days or more

10Strong Vibration ControlVinyl Acetate + AluminumWith AdhesiveBand Type1.750-
1 Piece(s)Available

10 Days or more

10Strong Vibration ControlVinyl Acetate + AluminumWith AdhesiveBand Type1.780-
1 Piece(s)Available

10 Days or more

10Strong Vibration ControlVinyl Acetate + AluminumWith AdhesiveBand Type1.7100-
1 Piece(s)Available

10 Days or more

10Vibration ControlVinyl AcetateWith AdhesiveBand Type1.520-
1 Piece(s)Available

10 Days or more

10Vibration ControlVinyl AcetateWith AdhesiveBand Type1.530-
1 Piece(s)Available

10 Days or more

10Vibration ControlVinyl AcetateWith AdhesiveBand Type1.540-
1 Piece(s)Available

10 Days or more

10Vibration ControlVinyl AcetateWith AdhesiveBand Type1.550-
1 Piece(s)Available

10 Days or more

10Vibration ControlVinyl AcetateWith AdhesiveBand Type1.580-
1 Piece(s)Available

10 Days or more

10Vibration ControlVinyl AcetateWith AdhesiveBand Type1.5100-
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-1010001000
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-101000400
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-101000500
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-101000800
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-104001000
1 Piece(s)Available

10 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-10400400
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-10400500
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-10400800
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-108001000
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-10800400
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-10800500
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-10800800
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-2010001000
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-201000400
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-201000500
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-201000800
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-204001000
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-20400400
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-20400500
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-20400800
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-208001000
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-20800400
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-20800500
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-20800800
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-3010001000
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-301000400
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-301000500
1 Piece(s)Available

8 Days or more

10Sound AbsorptionUrethane Foam (Surface: Urethane Coating)With Adhesive-301000800

Loading...

Example

Sound Profing Materials - Standard Sizes:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.