(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Various types are offered to address many noise problems. The length and width can be specified in 5mm increment.
Part Number
Configured Part Number is shown.
No. | Type | Effect | [ M ]Material | |
Adhesive | No Adhesive | |||
① | FBS2FS | FBS2F | Sound Absorption | Urethane Form |
② | FBS4FS | FBS4F | Urethane Form(Surface: Urethane Coating) | |
③ | FBS140FS | FBS140F | Vibration Control, Sound Absorption | Urethane Form |
④ | FBSKYU | Urethane Foam + Vinyl Acetate | ||
⑤ | FBSES | Vibration Control | Vinyl Acetate | |
⑥ | FBSYA | Vibration Control, Sound Insulation | Butyl Rubber(Surface: Polyethylene) | |
⑦ | FBSKYKAA | Vibration Control, Sound Absorption | Urethane Form(Surface: Urethane Coating)+ Vinyl Acetate | |
⑧ | FBSKYKAY | Vibration Control, Sound Absorption, Sound Proofing | Urethane Form(Surface: Urethane Coating)+ Butyl Rubber | |
⑨ | FBSKYKA | Sound Absorption | Urethane Form(Surface: Urethane Coating) |
Part Number | - | A | - | B |
FBSKYU16.5 | - | 255 | - | 105 |
Part Number | 5mm Increment (A≥B) | Recommended Usage Temperature (°C) | Heat Resistance Temperature (°C) | Minimum Bend Radius (mm) | Surface Density (kg/m2) | ||||||||
Type | T | A | B | ||||||||||
① | FBS2FS (Adhesive) | FBS2F (No Adhesive) | 10 | 20 | 30 | 50~1000 | 50~500 | 0~30 | 70 | - | 0.75*5 | ||
② | FBS4FS (Adhesive) | FBS4F (No Adhesive) | 0~30 | 70 | - | 0.69*5 | |||||||
③ | FBS140FS (Adhesive) | FBS140F (No Adhesive) | 0~30 | 70 | - | 4.2*5 | |||||||
④ | FBSKYU | 6.5 | 11.5 | 16.5 | 21.5 | 31.5 | 50~1000 | 50~800 | 0~30 | 70 | 200*1 | 3.20*1 | |
⑤ | FBSES | 1.5 | 50~1000 | 50~800 | 0~30 | 100 | 2.7 | ||||||
⑥ | FBSYA | 3 | 6 | 10 | 50~800 | 50~500 | 0~130 | 130 | 5*2 | 12.00*2 | |||
⑦ | FBSKYKAA | 31.5 | 50~1000 | 50~800 | 0~30 | 70 | Affix on Flat Surface *3 | 3.45 | |||||
⑧ | FBSKYKAY | 16 | 26 | 36 | 50~800 | 50~500 | 0~70 | 12.75*4 | |||||
⑨ | FBSKYKA | 10 | 20 | 30 | 50 | 50~1000 | 50~1000 | 0~70 | 0.75*5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FBS2F10-[50-1000/5]-[50-500/5] |
FBS2F20-[50-1000/5]-[50-500/5] |
FBS2F30-[50-1000/5]-[50-500/5] |
FBS2FS10-[50-1000/5]-[50-500/5] |
FBS2FS20-[50-1000/5]-[50-500/5] |
FBS2FS30-[50-1000/5]-[50-500/5] |
FBS4F10-[50-1000/5]-[50-500/5] |
FBS4F20-[50-1000/5]-[50-500/5] |
FBS4F30-[50-1000/5]-[50-500/5] |
FBS4FS10-[50-1000/5]-[50-500/5] |
FBS4FS20-[50-1000/5]-[50-500/5] |
FBS4FS30-[50-1000/5]-[50-500/5] |
FBS140F10-[50-1000/5]-[50-500/5] |
FBS140F20-[50-1000/5]-[50-500/5] |
FBS140F30-[50-1000/5]-[50-500/5] |
FBS140FS10-[50-1000/5]-[50-500/5] |
FBS140FS20-[50-1000/5]-[50-500/5] |
FBS140FS30-[50-1000/5]-[50-500/5] |
FBSES1.5-[50-1000/5]-[50-800/5] |
FBSKYKA10-[50-1000/5]-[50-1000/5] |
FBSKYKA20-[50-1000/5]-[50-1000/5] |
FBSKYKA30-[50-1000/5]-[50-1000/5] |
FBSKYKA50-[50-1000/5]-[50-1000/5] |
FBSKYKAA31.5-[50-1000/5]-[50-800/5] |
FBSKYKAY16-[50-800/5]-[50-500/5] |
FBSKYKAY26-[50-800/5]-[50-500/5] |
FBSKYKAY36-[50-800/5]-[50-500/5] |
FBSKYU6.5-[50-1000/5]-[50-800/5] |
FBSKYU11.5-[50-1000/5]-[50-800/5] |
FBSKYU16.5-[50-1000/5]-[50-800/5] |
FBSKYU21.5-[50-1000/5]-[50-800/5] |
FBSKYU31.5-[50-1000/5]-[50-800/5] |
FBSYA3-[50-800/5]-[50-500/5] |
FBSYA6-[50-800/5]-[50-500/5] |
FBSYA10-[50-800/5]-[50-500/5] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy