(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High performance sealing material that can fill all types of gaps to keep out heat, moisture and sound.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | |
① | ② | |
EPA EPAN |
EPDM Synthetic Rubber Foam (EPT Sealer®) |
Adhesive with Unwoven Cloth Base Material |
EPAOP | EPDM Synthetic Rubber Foam (Opsealer®) | Adhesive with Net Base Material |
Part Number | - | A | - | B | - | T |
EPA EPAOP EPAN | - - - | 100 200 150 | - - - | 80 100 100 | - - - | 8 30 10 |
Part Number | 10mm Increment | T | |
A | B | ||
EPA EPAOP EPAN | 20~500 | 20~400 | 3 5 8 10 15 20 25 30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
EPA-[20-500/10]-[20-400/10]-[3,5,8,10,15,20,25,30] |
EPAN-[20-500/10]-[20-400/10]-[3,5,8,10,15,20,25,30] |
EPAOP-[20-500/10]-[20-400/10]-[3,5,8,10,15,20,25,30] |
Loading...
Material, General | Sponge | Hole Machining | No Drilling Alteration |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy