(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Sheets - Low-Friction

Rubber Sheets - Low-Friction
  • Volume Discount

Sheet Tapes with high sliding property and slippery touch

  • METRIC
  • inCAD Components

PDFP.2019-2616

Unit examples related to this product
Low Friction Rubber Sheets:Related Image
・Materials
A Selectable TypeA, B Configurable Type[ M ]Material[ H ]
Hardness
Color
No AdhesiveAdhesiveNo AdhesiveAdhesive
LRBNMLRBNMALRBNMFLRBNMFALow Friction Nitrile RubberShore A70Black
LRBSMLRBSMALRBSMFLRBSMFALow Friction Silicon RubberShore A70Light Gray
LRBAMLRBAMALRBAMFLRBAMFALow Friction Silicon RubberShore A50Milky White
[ ! ]Adhesive thickness is 0.14~0.2mm.
[ ! ]For details on the seal material and adhesive strength data, see Low Friction Nitrile Rubber (ADTR) and Low Friction Silicone Rubber (ADTS).
[ ! ]See P.2019-2566 for rubber properties.

Specifications

■A Selectable Type
Part Number-A
LRBNM0.5
LRBAMA0.5
-
-
300
100
■A, B Configurable Type
Part Number-A-B
LRBNMF0.5-395-201
[ ! ]The price of this product is the unit price shown in the table multiplied by material multiplier. (Round down to nearest ten cents.)
Part Number-A-B
LRBSMFA0.5-300-200
(Ex.)
■A, B Configurable Type
Part NumberA   
TypeT
No Adhesive
LRBNMF (x1.0)
Adhesive
LRBNMFA (x1.2)
0.510~100
101~200
201~300
301~400
401~500
No Adhesive
LRBSMF (x1.0)
LRBAMF (x1.0)
Adhesive
LRBSMFA (x1.2)
LRBAMFA (x1.2)
10~100
101~200
201~300
301~400
401~500
■A Selectable - Square
Part NumberA
TypeT
No Adhesive
LRBNM (x1.0)
LRBSM (x1.0)
LRBAM (x1.0)

Adhesive
LRBNMA (x1.2)
LRBSMA (x1.2)
LRBAMA (x1.2)
0.5300 
500 
■A Selectable - Square
■A Selectable - Band
Part NumberA
TypeT
No Adhesive
LRBNM (x1.0)
Adhesive
LRBNMA (x1.2)
0.53
5
10
20
30
40
50
80
100
No Adhesive
LRBSM (x1.0)
LRBAM (x1.0)
Adhesive
LRBSMA (x1.2)
LRBAMA (x1.2)
■A, B Configurable Type
Part Number1mm Increment
TypeTAB
LRBNMF
LRBSMF
LRBAMF
LRBNMFA
LRBSMFA
LRBAMFA
0.510~50010~500
[ ! ]Please specify dimensions A and B as A ≥ B.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRBAM0.5-3
LRBAM0.5-5
LRBAM0.5-10
LRBAM0.5-20
LRBAM0.5-30
LRBAM0.5-40
LRBAM0.5-50
LRBAM0.5-80
LRBAM0.5-100
LRBAM0.5-300
LRBAM0.5-500
LRBAMA0.5-3
LRBAMA0.5-5
LRBAMA0.5-10
LRBAMA0.5-20
LRBAMA0.5-30
LRBAMA0.5-40
LRBAMA0.5-50
LRBAMA0.5-80
LRBAMA0.5-100
LRBAMA0.5-300
LRBAMA0.5-500
LRBAMF0.5-[10-500/1]-[10-500/1]
LRBAMFA0.5-[10-500/1]-[10-500/1]
LRBNM0.5-3
LRBNM0.5-5
LRBNM0.5-10
LRBNM0.5-20
LRBNM0.5-30
LRBNM0.5-40
LRBNM0.5-50
LRBNM0.5-80
LRBNM0.5-100
LRBNM0.5-300
LRBNM0.5-500
LRBNMA0.5-3
LRBNMA0.5-5
LRBNMA0.5-10
LRBNMA0.5-20
LRBNMA0.5-30
LRBNMA0.5-40
LRBNMA0.5-50
LRBNMA0.5-80
LRBNMA0.5-100
LRBNMA0.5-300
LRBNMA0.5-500
LRBNMF0.5-[10-500/1]-[10-500/1]
LRBNMFA0.5-[10-500/1]-[10-500/1]
LRBSM0.5-3
LRBSM0.5-5
LRBSM0.5-10
LRBSM0.5-20
LRBSM0.5-30
LRBSM0.5-40
LRBSM0.5-50
LRBSM0.5-80
LRBSM0.5-100
LRBSM0.5-300
LRBSM0.5-500
LRBSMA0.5-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdhesive Tape Width A
(mm)
Length B
(mm)
Material, Details Hardness (Shore, Asker, Penetration) Specifications
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape5500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape10500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape20500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape30500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape40500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape50500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape80500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape100500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape300300[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Square)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape500500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Square)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape3500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape5500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

8 Days or more

10With Adhesive Tape10500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

8 Days or more

10With Adhesive Tape20500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape30500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape40500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape50500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape80500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape100500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape300300[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Square)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape500500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A Dimension Fixed Type (Square)
1 Piece(s)

10 Days or more

10W/o Adhesive Tape10 ~ 50010 ~ 500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A, B Dimension Configurable Type
1 Piece(s)

10 Days or more

10With Adhesive Tape10 ~ 50010 ~ 500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A50A, B Dimension Configurable Type
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape5500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape10500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape20500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape30500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape40500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape50500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape80500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape100500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape300300[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Square)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape500500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Square)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape3500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape5500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape10500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape20500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape30500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape40500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape50500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape80500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape100500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape300300[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Square)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape500500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A Dimension Fixed Type (Square)
1 Piece(s)

10 Days or more

10W/o Adhesive Tape10 ~ 50010 ~ 500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A, B Dimension Configurable Type
1 Piece(s)

10 Days or more

10With Adhesive Tape10 ~ 50010 ~ 500[Nitrile Rubber (NBR Nitrile Rubber )] Low Friction Nitrile RubberShore A70A, B Dimension Configurable Type
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape5500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape10500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape20500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape30500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape40500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape50500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape80500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape100500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A70A Dimension Fixed Type (Band)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape300300[Silicon Rubber (SI)] Low Friction Silicon RubberShore A70A Dimension Fixed Type (Square)
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape500500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A70A Dimension Fixed Type (Square)
1 Piece(s)Available

10 Days or more

10With Adhesive Tape3500[Silicon Rubber (SI)] Low Friction Silicon RubberShore A70A Dimension Fixed Type (Band)

Loading...

More Information

Low Friction Rubber Sheets:Related Image
[ ! ]Chemical Resistance Data Refer to >> Click here.

Example

Low Friction Rubber Sheets:Related Image
 

Basic Information

Material, General Rubber Thickness T(mm) 0.5 Hole Machining No Drilling Alteration

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.