(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Sheets - with Oil-Resistant Adhesives

Urethane Sheets - with Oil-Resistant Adhesives

Urethane Sheets with Adhesives which can be attached event to a little oily surface

  • METRIC
  • inCAD Components
Urethane & Rubber Sheets with Oil-Resistant Adhesives:Related Image
・Materials
Type[ M ]①Material[ H ]HardnessColor②Adhesive Surface
A, B Selectable TypeA, B Configurable Type
NTUSNTUSFEther Type
Polyurethane
Shore A95Natural ColorSpecial Acrylic Adhesive Material
NTUHNTUHFShore A90
NTUMNTUMFEster Type
Polyurethane
Shore A70
NTULNTULFShore A50
[ ! ]Properties >> Click here
Equivalent to the urethane of the similar hardness.

Specifications

Part Number-A-B-F-G-N
NTUS3
NTUH3
NTUSF4H2
-
-
-
300
100
150
-
-
-
100
100
100


-


F140


-


G40


-


N3
■ A, B Selectable - Standard Type
Part NumberAB
TypeT
NTUS
NTUH
NTUM
NTUL
1100
200
300
400
500
100
200
300
400
500
2
3
■ A, B Configurable - Standard/Hole Type
Part Number1mm Increment (A≥B)0.5mm IncrementN
TypeNominalTABFG
NTUSF
NTUHF
NTUMF
NTULF
1H
2H
3H
4H
6H
110~50010~5009~491
(1H, 2H, 4H Type)

9~245
(3H, 6H Type)
9~495
(1H, 2H, 4H Type)

9~491
(3H, 6H Type)
3
4
5
6
8
10
2
3
[ ! ]Dimension F Specification Range: For 1H: d/2+2.5≤F≤A-d/2-2.5, for 2H, 4H: d+5≤F≤A-d-5, for 3H, 6H: d+5≤F≤A/2-d/2-2.5.
[ ! ]Dimension G Specification Range: For 1H, 2H, 3H: d/2+2.5≤G≤B-d/2-2.5, for 4H, 6H: d+5≤G≤B-d-5.
[ ! ]The upper limits of A and B are different between A, B Selectable Type and A, B Configurable Type.
■Adhesive Strength (180 Degree Peel Strength)
ItemSpecial Acrylic AdhesiveGeneral Acrylic Adhesive
(Reference Values)
Adhesive Strength (N)Ordinary Condition
1111
* Oiled Surface93
* Oiled Surface: Salad oil is coated on stainless steel plate using absorbent cotton, and measurement is taken after 2 hours.
[ ! ]Testing Method: 180° Peeling Test (25µm thick and 25mm wide PET film bonded to 304 Stainless Steel plate)

Alterations

Urethane & Rubber Sheets with Oil-Resistant Adhesives:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NTUH1-[100,​200,​300,​400,​500]-[100,​200,​300,​400,​500]
NTUH2-[100,​200,​300,​400,​500]-[100,​200,​300,​400,​500]
NTUH3-[100,​200,​300,​400,​500]-[100,​200,​300,​400,​500]
NTUHF1-[10-500/0.5]-[10-500/0.5]
NTUHF1H1-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF1H2-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF1H3-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF2-[10-500/0.5]-[10-500/0.5]
NTUHF2H1-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF2H2-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF2H3-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF3-[10-500/0.5]-[10-500/0.5]
NTUHF3H1-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF3H2-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF3H3-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF4H1-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF4H2-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF4H3-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF6H1-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF6H2-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTUHF6H3-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTUL1-[100,​200,​300,​400,​500]-[100,​200,​300,​400,​500]
NTUL2-[100,​200,​300,​400,​500]-[100,​200,​300,​400,​500]
NTUL3-[100,​200,​300,​400,​500]-[100,​200,​300,​400,​500]
NTULF1-[10-500/0.5]-[10-500/0.5]
NTULF1H1-[10-500/1]-[10-500/1]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF1H2-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF1H3-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF2-[10-500/0.5]-[10-500/0.5]
NTULF2H1-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF2H2-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF2H3-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF3-[10-500/0.5]-[10-500/0.5]
NTULF3H1-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF3H2-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF3H3-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF4H1-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF4H2-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF4H3-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF6H1-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF6H2-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTULF6H3-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTUM1-[100,​200,​300,​400,​500]-[100,​200,​300,​400,​500]
NTUM2-[100,​200,​300,​400,​500]-[100,​200,​300,​400,​500]
NTUM3-[100,​200,​300,​400,​500]-[100,​200,​300,​400,​500]
NTUMF1-[10-500/0.5]-[10-500/0.5]
NTUMF1H1-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUMF1H2-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUMF1H3-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUMF2-[10-500/0.5]-[10-500/0.5]
NTUMF2H1-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUMF2H2-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUMF2H3-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUMF3-[10-500/0.5]-[10-500/0.5]
NTUMF3H1-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTUMF3H2-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTUMF3H3-[10-500/0.5]-[10-500/0.5]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
NTUMF4H1-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUMF4H2-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
NTUMF4H3-[10-500/0.5]-[10-500/0.5]-F[9-491/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Material, Details Hardness (Shore, Asker, Penetration) Specifications Hole Machining F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)

10 Days or more

1100 ~ 500100 ~ 500[Urethane (General)] Ether PolyurethaneShore A90Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

2100 ~ 500100 ~ 500[Urethane (General)] Ether PolyurethaneShore A90Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

3100 ~ 500100 ~ 500[Urethane (General)] Ether PolyurethaneShore A90Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type1H (1-Hole)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type1H (1-Hole)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type1H (1-Hole)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type2H (Two Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type2H (Two Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type2H (Two Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type3H (Three Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type3H (Three Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type3H (Three Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type4H (Four Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type4H (Four Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type4H (Four Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type6H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type6H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ether PolyurethaneShore A90With Machined Hole Type6H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

1100 ~ 500100 ~ 500[Urethane (General)] Ester PolyurethaneShore A50Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

2100 ~ 500100 ~ 500[Urethane (General)] Ester PolyurethaneShore A50Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

3100 ~ 500100 ~ 500[Urethane (General)] Ester PolyurethaneShore A50Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type1H (1-Hole)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type1H (1-Hole)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type1H (1-Hole)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type2H (Two Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type2H (Two Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type2H (Two Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type3H (Three Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type3H (Three Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type3H (Three Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type4H (Four Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type4H (Four Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type4H (Four Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type6H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type6H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A50With Machined Hole Type6H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

1100 ~ 500100 ~ 500[Urethane (General)] Ester PolyurethaneShore A70Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

2100 ~ 500100 ~ 500[Urethane (General)] Ester PolyurethaneShore A70Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

3100 ~ 500100 ~ 500[Urethane (General)] Ester PolyurethaneShore A70Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70With Machined Hole Type1H (1-Hole)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70With Machined Hole Type1H (1-Hole)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70With Machined Hole Type1H (1-Hole)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70With Machined Hole Type2H (Two Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70With Machined Hole Type2H (Two Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70With Machined Hole Type2H (Two Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70Standard TypeNo Drilling Alteration---
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70With Machined Hole Type3H (Three Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70With Machined Hole Type3H (Three Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70With Machined Hole Type3H (Three Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

110 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70With Machined Hole Type4H (Four Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

210 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70With Machined Hole Type4H (Four Holes)9 ~ 4919 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

310 ~ 50010 ~ 500[Urethane (General)] Ester PolyurethaneShore A70With Machined Hole Type4H (Four Holes)9 ~ 4919 ~ 4953 ~ 10

Loading...

 

Basic Information

Material, General Urethane Adhesive Tape W/o Adhesive Tape

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.