(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Length and width configurable in 10mm.
Part Number
Configured Part Number is shown.
Standard Type | Configurable Type | [ M ]Material | [ H ]Hardness | Color | ||
No Adhesive | Adhesive | No Adhesive | Adhesive | |||
SGNN | SGNS | SGNNF | SGNSF | Polyurethane Sponge | (Asker C1 or Less) | Black |
- | - | SGNC | SGNCA | Chloroprene Rubber Sponge | Asker C25 | Black |
- | - | SGNW | SGNWA | Chloroprene Rubber Sponge | Asker C25 | White |
- | - | SGNP | SGNPA | EPDM Synthetic Rubber Sponge | Asker C8 | Black |
- | - | SGNB | SGNBA | NBR Nitrile Rubber Sponge | Asker C30 | Black |
SISP | SISA | SGNA | SGNAA | Silicon Rubber Sponge | Asker C35* (Asker C22) | Orange |
- | - | SGNL | SGNLA | Silicon Rubber Sponge | Asker C15 | Orange |
- | - | SGNF | SGNFA | Fluororubber Sponge | Asker C35 | Black |
Part Number | - | A | - | B |
SGNN10 SISP10 |
- - |
100 250 |
- - |
100 100 |
Part Number | - | A | - | B | - | T |
SGNCA | - | 320 | - | 220 | - | 10 |
Item | Unit | Polyurethane Sponge | Chloroprene Rubber Sponge | EPDM Synthetic Rubber Sponge | NBR Nitrile Rubber Sponge | Silicon Rubber Sponge | Fluororubber Sponge | ||
HS35 | HS22 | HS15 | |||||||
Apparent Density | g/cm3 | 0.022 | 0.18 | 0.13 | 0.21 | 0.35~0.37 | 0.35~0.37 | 0.3 | 0.45 |
Air Bubble | - | Continuous | Independent | Independent | Independent | Independent | Independent | ||
Tensile Strength | MPa {kgf/cm2} |
≥0.076 {≥0.77} |
0.9 {9} |
0.5 {5} |
0.8 {8} |
1.6~1.8 {16~18} |
0.7 {7} |
1 {10} |
2.7 {27} |
Elongation | % | ≥120 | 170 | 200 | 200 | 200~250 | 250 | 280 | |
25% Compression Load | MPa {kgf/cm2} |
- | 5.3x10-2 {0.54} |
3.1x10-2 {0.32} |
6.5x10-2 {0.66} |
- (* 1) | - (* 3) | - (* 1) | |
Continuous Use Temperature *2 | °C | -10~70 | -35~130 | -40~130 | -10 ~ 140 | -70 ~ 200 | -20 ~ 230 | ||
Abrasion Resistance | ◎ | ○ | ○ | ◎ | △ | ◎ | |||
Anti-Aging | ○ | ◎ | ◎ | ○ | ◎ | ◎ | |||
Water Resistance | △ | ○ | ○ | ○ | ○ | ◎ | |||
Chemical Resistance | Oil (Gasoline) | ○ | ○ | × | ◎ | △ | ◎ | ||
Acid | ×~△ | ○ | ×~○ | △~○ | △~○ | ◎ | |||
Alkali | × | ◎ | ○ | ○ | ◎ | △~○ | |||
Organic Solvent | × | ×~△ | × | ×~△ | × | ×~○ |
A, B | Tolerance |
390 or Less | ±2 |
400~790 | ±2.5 |
800 | ±3 |
A, B | Tolerance |
190 or Less | ±1.5 |
200~390 | ±2 |
400 or More | ±3 |
Part Number | T Tolerance | A | B | |
Type | T | |||
SGNN SGNS |
10 | ±1 | 100 200 500 |
100 400 800 |
30 | ±2 | |||
50 | ±3 | |||
SISP SISA |
3 | ±0.5 | 100 250 |
100 |
5 | ±1 | |||
10 |
Part Number | 10mm Increment | T | T Tolerance | |
A | B | |||
SGNC SGNW SGNP SGNB SGNCA SGNWA SGNPA SGNBA |
20~500 | 20~500 | 3 5 |
±0.5 |
8 10 15 20 25 |
±1 | |||
30 | ±1.5 | |||
SGNA SGNL SGNF SGNAA SGNLA SGNFA |
20~500 | 20~500 | 2 3 5 |
±0.5 |
10 | ±1.5 | |||
SGNNF SGNSF |
10~500 | 10~500 | 10 | ±1 |
30 | ±2 | |||
50 | ±3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SGNA-[20-500/10]-[20-500/10]-[2,3,5,10] |
SGNAA-[20-500/10]-[20-500/10]-[2,3,5,10] |
SGNB-[20-500/10]-[20-500/10]-[3,5,8,10,15,20,25,30] |
SGNBA-[20-500/10]-[20-500/10]-[3,5,8,10,15,20,25,30] |
SGNC-[20-500/10]-[20-500/10]-[3,5,8,10,15,20,25,30] |
SGNCA-[20-500/10]-[20-500/10]-[3,5,8,10,15,20,25,30] |
SGNF-[20-500/10]-[20-500/10]-[2,3,5,10] |
SGNFA-[20-500/10]-[20-500/10]-[2,3,5,10] |
SGNL-[20-500/10]-[20-500/10]-[2,3,5,10] |
SGNLA-[20-500/10]-[20-500/10]-[2,3,5,10] |
SGNN10-[100,200,500]-[100,400,800] |
SGNN30-[100,200,500]-[100,400,800] |
SGNN50-[100,200,500]-[100,400,800] |
SGNNF-[10-500/10]-[10-500/10]-[10,30,50] |
SGNP-[20-500/10]-[20-500/10]-[3,5,8,10,15,20,25,30] |
SGNPA-[20-500/10]-[20-500/10]-[3,5,8,10,15,20,25,30] |
SGNS10-[100,200,500]-[100,400,800] |
SGNS30-[100,200,500]-[100,400,800] |
SGNS50-[100,200,500]-[100,400,800] |
SGNSF-[10-500/10]-[10-500/10]-[10,30,50] |
SGNW-[20-500/10]-[20-500/10]-[3,5,8,10,15,20,25,30] |
SGNWA-[20-500/10]-[20-500/10]-[3,5,8,10,15,20,25,30] |
SISA3-100-100 |
SISA3-250-100 |
SISA5-100-100 |
SISA5-250-100 |
SISA10-100-100 |
SISA10-250-100 |
SISP3-100-100 |
SISP3-250-100 |
SISP5-100-100 |
SISP5-250-100 |
SISP10-100-100 |
SISP10-250-100 |
Loading...
Material, General | Sponge | Hole Machining | No Drilling Alteration |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy