(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Sheets - Nitrile

Rubber Sheets - Nitrile
  • Volume Discount
  • Lead Time Reduction

New: Standard size available max. 1000x1000 mm. [July 2023]
Material excellent in corrosion/oil resistance.

  • METRIC
  • inCAD Components

PDFP.2019-2598

Unit examples related to this product
Nitrile/Chloroprene/Ethylene Rubber Sheets - Standard Sizes:Related Image
・Materials
A Selectable TypeA, B Configurable Type[ M ]Material[ H ]HardnessColor
No AdhesiveAdhesiveNo AdhesiveAdhesive
RBNMRBNMARBNMFRBNMFANitrile Rubber (NBR Nitrile Rubber )Shore A70Black
RBTMRBTMARBTMFRBTMFAShore A50Black
RBNWRBNWARBNWFRBNWFAShore A65White
[ ! ]Adhesive thickness is 0.14~0.2mm. [ ! ]For Adhesive Strength Data, see >>Click here (ADTR).
[ ! ]For oil-resistant adhesive strength, see >>Click here.

Specifications

■Square Type, Band Type
Part Number-A
RBNM5 -100
RBTMA15-500
■A, B Configurable - Standard/Hole Type
Part Number-A-B-F-G-Screw Nominal Dia.
RBNMF10 -110-65      
RBTMF4H20-200-150-F140-G100-Z5
■Accuracy Standards
T Tolerance
A, B Tolerance
TTolerance
0.5±0.2
1~3±0.3
5±0.4
10±0.6
15~30+2.0
-0.5
 
A, BTolerance
200 or Less±0.5
201~300±1.0
301~500±1.5

■Square Type
Part NumberA
TypeT
No Adhesive
RBNM
RBTM

*RBNW
Adhesive
RBNMA
RBTMA

*RBNWA
0.5300
500
*1
*2
*3
*5
*10
15
*20
*30
[ ! ]Only * marked T dimensions are available for RBNW and RBNWA.
■Band Type
Part NumberA
TypeT
No Adhesive
RBNM
RBTM

*RBNW
Adhesive
RBNMA
RBTMA

*RBNWA
0.53
5
10
20
30
40
50
80
100
*1
*2
*3
*5
*10
[ ! ]L dimension is 500mm.
[ ! ]Only * marked T dimensions are available for RBNW and RBNWA.
■A, B Configurable - Standard Type
Part Number1mm Increment
TypeTAB
No Adhesive
RBNMF
RBTMF

*RBNWF
Adhesive
RBNMFA
RBTMFA

*RBNWFA
0.510~50010~500
*1
*2
*3
*5
*10
15
*20
*30
[ ! ]Only * marked T dimensions are available for RBNWF and RBNWFA.
[ ! ]A≥B≥T
■A, B Configurable - Hole Type
Part Number1mm Increment (A≥B≥T)0.5mm IncrementScrew Nominal Dia.
TypeNominalTABFGN (Through Hole)Z (Counterbored Hole)
No Adhesive
RBNMF
RBTMF

*RBNWF
Adhesive
RBNMFA
RBTMFA

*RBNWFA
1H
2H
3H
4H
6H
0.510~50010~5009~491
(1H, 2H, 4H Type)

9~245
(3H, 6H Type)
5~495
(1H, 2H, 3H Type)

9~491
(4H, 6H Type)
3
4
5
6
8
10
-
*1-
*2-
*3-
*5-
*1034    
15 4568 
*20 4568 
*30 456810
[ ! ]Dimension F Specification Range: For 1H: d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 2H, 4H:d(d1)+5≤F≤A-d(d1)-5, for 3H, 6H: d(d1)+5≤F≤A/2-d(d1)/2-2.5.
[ ! ]Dimension G Specification Range: For 1H, 2H, 3H: d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 4H, 6H: d(d1)+5≤G≤B-d(d1)-5. (d for through hole, d1 for counterbore)
[ ! ]Only * marked T dimensions are available for RBNWF and RBNWFA.

Alterations

Nitrile/Chloroprene/Ethylene Rubber Sheets - Standard Sizes:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBNM0.5-3
RBNM0.5-5
RBNM0.5-10
RBNM0.5-20
RBNM0.5-30
RBNM0.5-40
RBNM0.5-50
RBNM0.5-80
RBNM0.5-100
RBNM0.5-300
RBNM0.5-500
RBNM1-3
RBNM1-5
RBNM1-10
RBNM1-20
RBNM1-30
RBNM1-40
RBNM1-50
RBNM1-80
RBNM1-100
RBNM1-300
RBNM1-500
RBNM2-3
RBNM2-5
RBNM2-10
RBNM2-20
RBNM2-30
RBNM2-40
RBNM2-50
RBNM2-80
RBNM2-100
RBNM2-300
RBNM2-500
RBNM3-3
RBNM3-5
RBNM3-10
RBNM3-20
RBNM3-30
RBNM3-40
RBNM3-50
RBNM3-80
RBNM3-100
RBNM3-300
RBNM3-500
RBNM5-3
RBNM5-5
RBNM5-10
RBNM5-20
RBNM5-30
RBNM5-40
RBNM5-50
RBNM5-80
RBNM5-100
RBNM5-300
RBNM5-500
RBNM10-3
RBNM10-5
RBNM10-10
RBNM10-20
RBNM10-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdhesive Tape Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Hardness (Shore, Asker, Penetration) Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.53500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.55500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.510500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.520500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.530500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.540500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.550500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.580500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.5100500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.5300300Shore A70A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.5500500Shore A70A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape13500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape15500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape110500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape120500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape130500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape140500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape150500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape180500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape1100500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape1300300Shore A70A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape1500500Shore A70A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape23500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape25500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape210500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape220500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape230500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape240500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape250500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape280500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape2100500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape2300300Shore A70A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape2500500Shore A70A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape33500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape35500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape310500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape320500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape330500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape340500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape350500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape380500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape3100500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape3300300Shore A70A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape3500500Shore A70A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape53500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape55500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape510500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape520500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape530500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape540500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape550500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape580500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape5100500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape5300300Shore A70A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape5500500Shore A70A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape103500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape105500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape1010500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape1020500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape1030500Shore A70A Dimension Fixed Type (Band)No Drilling Alteration----

Loading...

 

Basic Information

Material, General Rubber Material, Details Nitrile Rubber (NBR Nitrile Rubber )

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.