(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Urethane / Rubber Bumpers with round tip end.
Part Number
Configured Part Number is shown.
Through Hole Type | No Hole Type | [ M ]Material | [ H ]Hardness | Color |
UTRS | CXTRS | Ether Type Polyurethane | Shore A95 | Natural Color |
UTRH | CXTRH | Shore A90 | ||
UTRM | CXTRM | Ester Type Polyurethane | Shore A70 | |
UTRL | CXTRL | Shore A50 | ||
UBFN | CXBFN | Nitrile Rubber (NBR Nitrile Rubber ) | Shore A70 | Black |
UBFS | CXBFS | Silicon Rubber | Shore A70 | Light Gray |
UBFU | CXBFU | Low Elasticity Rubber (HANENITE® GP-35LE) | Shore A35 | Black |
UBFF | CXBFF | Fluororubber | Shore A80 | Black |
Part Number | - | D | - | L | - | V | - | VL |
UTRS | - | D20 | - | L40 | - | V10 | - | VL30 |
CXBFU | - | D10 | - | L15 |
Part Number | - | D | - | A | - | L | - | C | - | V | - | VL |
UTTS | - | D15 | - | A13 | - | L15 | - | C10 | - | V5 | - | VL10 |
CXTTH | - | D20 | - | A14 | - | L30 | - | C15 |
V | Tolerance |
30 or Less | ±0.2 |
31~46 | ±0.5 |
L | V |
L≤30 | V≤D-4 |
L>30 | V≤D-6 |
Part Number (x Material Multiplier) | 1mm Increment | ||||||
D | L | Through Hole Type | |||||
V | VL | ||||||
Through Hole Type | No Hole Type | 6~15 | 10~50 (L≥D/2) | 2~11 | 5~50 (VL=L) or (VL≤L-D/2) | ||
(Shore A95) | UTRS | CXTRS | (x1.4) | 16~20 | 4~16 | ||
(Shore A90) | UTRH | CXTRH | (x1.0) | 21~30 | 6~26 | ||
(Shore A70) | UTRM | CXTRM | (x1.2) | 31~40 | 6~36 | ||
(Shore A50) | UTRL | CXTRL | (x1.4) | 41~50 | 6~46 |
Part Number | 1mm Increment | |||||
D | L | Through Hole Type | ||||
V | VL | |||||
Through Hole Type | No Hole Type | 6~15 | 10~30 (L≥D/2) | 2~11 | 5~30 (VL=L) or (VL≤L-D/2) | |
(Nitrile Rubber) | UBFN | CXBFN | 16~25 | 7~21 | ||
Through Hole Type | No Hole Type | 6~15 | 2~11 | |||
(Silicon Rubber) | UBFS | CXBFS | 16~25 | 7~21 | ||
Through Hole Type | No Hole Type | 6~15 | 2~11 | |||
(Low Elasticity Rubber) | UBFU | CXBFU | ||||
Through Hole Type | No Hole Type | 6~15 | 2~11 | |||
(Fluororubber) | UBFF | CXBFF |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CXBFF-D[6-15/1]-L[10-30/1] |
CXBFN-D[6-25/1]-L[10-30/1] |
CXBFS-D[6-25/1]-L[10-30/1] |
CXBFU-D[6-15/1]-L[10-30/1] |
CXTRH-D[6-50/1]-L[10-50/1] |
CXTRL-D[6-50/1]-L[10-50/1] |
CXTRM-D[6-50/1]-L[10-50/1] |
CXTRS-D[6-50/1]-L[10-50/1] |
UBFF-D[6-15/1]-L[10-30/1]-V[2-11/1] |
UBFN-D[6-25/1]-L[10-30/1]-V[2-21/1] |
UBFS-D[6-25/1]-L[10-30/1]-V[2-21/1] |
UBFU-D[6-15/1]-L[10-30/1]-V[2-11/1] |
UTRH-D[6-50/1]-L[10-50/1]-V[2-64/1] |
UTRL-D[6-50/1]-L[10-50/1]-V[2-64/1] |
UTRM-D[6-50/1]-L[10-50/1]-V[2-64/1] |
UTRS-D[6-50/1]-L[10-50/1]-V[2-64/1] |
Loading...
Shape | Spherical Tip, Tapered Tip | Thickness T(inch) | 1 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy